(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]Heavy duty casters being shock-resistant and having excellent durability even when carrying heavy duty.
Part Number |
---|
RFKH-130 |
RKH-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H1 (mm) | Load Range (daN) | Max. Load (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (Ø) | Size A or outer diameter A of the tire (Ø) | Tire width R (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,907,896 VND | 1 Piece(s) | 8 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load | ||
2,133,696 VND | 1 Piece(s) | 8 Day(s) or more | 177 | 320.01~485.00 | 450 | [Urethane] Aluminum Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load |
Loading...Tải…
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Metal Fitting Specifications | The wheels on earth | Shaft Bearing | Steel Plate with Bearing |