(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Pressure Check Valve

High Pressure Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,339,716VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used with up to 4.9MPa.

Features

●Can be used up to 5MPa pressure. 
●Fluororubber is used for gasket.
●Prevent air flow back ward.

Specification

●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature: 5 to 120°C
●Working Pressure: 0 to 4.9MPa
Part Number
BN-9L21H-8-CFB-V
BN-9L21H-10-CFB-V
BN-9L21H-15-CFB-V
BN-9L21H-20-CFB-V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Pipe Connection Bore Dia.

1,339,716 VND

1 Piece(s) 4 Day(s) or more 10~10Rc1/4

1,392,606 VND

1 Piece(s) 4 Day(s) or more 18~20Rc3/8

1,937,623 VND

1 Piece(s) 4 Day(s) or more 27~30Rc1/2

2,951,331 VND

1 Piece(s) 4 Day(s) or more 55~100Rc3/4

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Material Brass
Seal Material Fluorine Rubber Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread
Applicable Fluids Air Operating Pressure(MPa) 0~4.9