(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lubricator, BN-23T5

Lubricator, BN-23T5
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,228,721VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Modular series that is space saving.

Part Number
BN-23T5-10
BN-23T5-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngIN Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)

1,228,721 VND

1 Piece(s) 4 Day(s) or more 3/8180

1,228,721 VND

1 Piece(s) 4 Day(s) or more 1/2200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Oil Storage Capacity(cm3) 200 IN Side, Connection Type Rc Drain Exhaust No
Case Material Aluminum with Level Gauge Flow Direction Rightward direction Applicable Fluids Air
Operating Pressure(MPa) 0~1.0