(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coaxial Lighting OPCX Series (Part Number)

Coaxial Lighting OPCX Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,763,362VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Coaxial lighting that captures specular reflection light from the workpiece.

[Features]
· Lighting that illuminates using screen light from the same axis as the lens.
· Direct light is used to illuminate the workpiece, delivering a specular reflected image.
· The red version has been updated and the brightness is now triple what it was previously.

Part Number
OPCX-13R2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEmitting Color Irradiation Light Type Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Number of LEDs

12,763,362 VND

1 Piece(s) 22 Day(s) or more 10Red[Surface Emitted Light] Surface Emission40.1~6051.610~30220.1~10.315.1~20205

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Type Visible Light Main Body Type Square type Irradiation Direction Coaxial Vertical
Light Source Since light Input Voltage DC12V