(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Stage offering high precision and high rigidity by utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Part Number |
---|
LZ-6042-SR1 |
LZ-6042-SR1-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Clamp Type | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,521,695 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 41~60 | 41~60 | [Micrometer Head] Standard Micrometer | 60 | 60 | [Disc] Plate Clamp | Symmetrical Type | 0.5mm | Side | ||
9,102,805 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 41~60 | 41~60 | [Micrometer Head] Standard Micrometer | 60 | 60 | [Disc] Operation side plate clamp | Symmetrical Type | 0.5mm | Side |
Loading...Tải…
Type | Z-Axis | Load Capacity (Range Selectable)(N) | 30.1~50 | Table Material | Stainless Steel |
---|---|---|---|---|---|
Table Surface Treatment | Black oxide chromium | Travel Guide | V Groove And Cross Roller | Load Capacity(N) | 49 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Moving Direction | Z Axis 1 Direction |