(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High-Grade Aluminum Z Stage (Manual Stage) (Part Number)

High-Grade Aluminum Z Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,247,936VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Stage that utilizes aluminum alloy as a main material by the method of HG-VCR to simultaneously achieve rigidity and light weight.
· There is a standard type and symmetric type which can be configured to be symmetrical.
· Standard micro and fine pitch micro feeding methods are available.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items

Part Number
LZ-7047-CR8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

12,875,296 VND

1 Piece(s) 9 Day(s) or more 1061~9061~90[Micrometer Head] Fine Pitch MicroAluminum alloyBlack anodize satined707019.60.10.030.1Symmetrical Type0.1mmCenter

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Travel Guide V Groove And Cross Roller
Clamp Type Plate Clamp Moving Direction Z Axis 1 Direction