(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.
Part Number |
---|
LS-6047-C6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,451,418 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | [Feed Screw] Feed Screw | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Standard Type | 0.5mm | Center |
Loading...Tải…
Table Material | Aluminum alloy | Table Surface Treatment | Black anodize satined | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X Stage | Parallelism(µm) | 30 |
Clamp Type | Plate Clamp | Moving Direction | X Axis 1 Direction |
Please check the type/dimensions/specifications of the part LS-6047-C6 in the High-Grade Aluminum X Stage (Manual Stage) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LS-6047-C6 trong chuỗi High-Grade Aluminum X Stage (Manual Stage).
Part Number |
---|
LS-3047-CR8 |
LS-3047-S1 |
LS-3047-S8 |
LS-6047-C8 |
LS-6047-CR1 |
LS-6047-CR6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Feeding Method | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Moment Rigidity And Pitch Rigidity ("/N•cm) | Moment Rigidity And Yaw Rigidity ("/N•cm) | Moment Rigidity And Roll Rigidity ("/N•cm) | Type | Travel Distance/Knob 1 Rotation | Mounting position of the operation part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,595,539 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Symmetrical Type | 0.1mm | Center | ||
6,142,765 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Standard Micrometer | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Standard Type | 0.5mm | Side | ||
7,595,539 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | [Micrometer Head] Fine Pitch Micro | 30 | 30 | 19.6 | 1.00 | 1.00 | 1.00 | Standard Type | 0.1mm | Side | ||
8,776,053 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | [Micrometer Head] Fine Pitch Micro | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Standard Type | 0.1mm | Center | ||
7,323,082 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | [Micrometer Head] Standard Micrometer | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Symmetrical Type | 0.5mm | Center | ||
6,451,418 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 41~60 | 41~60 | 50.1~100 | [Feed Screw] Feed Screw | 60 | 60 | 58.8 | 0.2 | 0.05 | 0.20 | Symmetrical Type | 0.5mm | Center |