(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Grade Aluminum X Stage (Manual Stage) (Part Number)

High-Grade Aluminum X Stage (Manual Stage)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • High-Grade Aluminum X Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,859,095VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.

Part Number
LS-4047-CR1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

6,730,957 VND

1 Piece(s) 9 Day(s) or more 1026~4026~4030.1~50[Micrometer Head] Standard Micrometer404039.20.500.200.50Symmetrical Type0.5mmCenter

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 30
Clamp Type Plate Clamp Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-4047-CR1 in the High-Grade Aluminum X Stage (Manual Stage) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LS-4047-CR1 trong chuỗi High-Grade Aluminum X Stage (Manual Stage).

Frequently asked question (FAQ)FAQ

Question:Question: What is the difference between HG-VCR and V-CR?
Answer:Answer: Compared to the V-CR type, the HG-VCR type has larger cross rollers with enhanced straightness and load limit. Because the cross rollers are larger, the stage main body has relief machining.

Products like this...

Part Number
LS-3047-CR8
LS-3047-S1
LS-3047-S8
LS-4047-CR6
LS-4047-CR8
LS-4047-S1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part

7,595,539 VND

1 Piece(s) 9 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Symmetrical Type0.1mmCenter

6,142,765 VND

1 Piece(s) 4 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.61.001.001.00Standard Type0.5mmSide

7,595,539 VND

1 Piece(s) 9 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Standard Type0.1mmSide

5,859,095 VND

1 Piece(s) 9 Day(s) or more 1026~4026~4030.1~50[Feed Screw] Feed Screw404039.20.500.200.50Symmetrical Type0.5mmCenter

8,183,731 VND

1 Piece(s) 9 Day(s) or more 1026~4026~4030.1~50[Micrometer Head] Fine Pitch Micro404039.20.500.200.50Symmetrical Type0.1mmCenter

6,730,957 VND

1 Piece(s) 9 Day(s) or more 1026~4026~4030.1~50[Micrometer Head] Standard Micrometer404039.20.500.200.50Standard Type0.5mmSide