(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A fully-coned nozzle with a circular spray pattern and evenly-distributed flow rate. The spray capacity ranges from small to medium.
The aperture for foreign objects to pass through has been made larger, helping prevent clogging. An X-shaped whirler is used for the rotating mechanism.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Applicable Fluid | Classification by Spray Angle (the spray angle under the standard atmosphere pressure) (deg) | Spray Volume (under standard atmosphere pressure) (l/min) | Nominal Mounting Screw | Specifications | Classification by the Spray Volume |
---|---|---|---|---|---|---|---|---|---|---|---|---|
923,400 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 70 | 14 | Rc1/2 | No Strainer | 14 | ||
855,750 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 75 | 16 | Rc1/2 | No Strainer | 16 | ||
923,400 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 80 | 18 | Rc1/2 | No Strainer | 18 | ||
923,400 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 85 | 20 | Rc1/2 | No Strainer | 20 | ||
477,256 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 75 | 6 | Rc1/4 | No Strainer | 060 | ||
361,568 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 1 | R1/4 | No Strainer | 010 | ||
361,568 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 1.5 | R1/4 | No Strainer | 015 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 2 | R1/4 | No Strainer | 020 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 2.5 | R1/4 | No Strainer | 025 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 3 | R1/4 | No Strainer | 030 | ||
365,553 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] HTPVC (Heat Resistant) | Chemical Solution / Etching solution | 65 | 4 | R1/4 | No Strainer | 040 | ||
230,243 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 65 | 4 | R1/4 | No Strainer | 040 | ||
365,553 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] HTPVC (Heat Resistant) | Chemical Solution / Etching solution | 70 | 5 | R1/4 | No Strainer | 050 | ||
250,243 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 70 | 5 | R1/4 | No Strainer | 050 | ||
365,553 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] HTPVC (Heat Resistant) | Chemical Solution / Etching solution | 75 | 6 | R1/4 | No Strainer | 060 | ||
230,243 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 75 | 6 | R1/4 | No Strainer | 060 | ||
592,798 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 55 | 0.5 | R1/8 | No Strainer | 005 | ||
716,155 VND | 1 Piece(s) | 8 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 55 | 0.5 | R1/8 | With Strainer | 005 | ||
214,305 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 55 | 1 | R1/8 | No Strainer | 010 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 1.5 | R1/8 | No Strainer | 015 | ||
413,511 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 65 | 1.5 | R1/8 | No Strainer | 015 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 2 | R1/8 | No Strainer | 020 | ||
214,305 VND | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] SUS303 | Water | 65 | 2 | R1/8 | No Strainer | 020 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 2.5 | R1/8 | No Strainer | 025 | ||
361,568 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVDF (2 fluoride resin) | Chemical Solution / Water / Etching solution | 65 | 3 | R1/8 | No Strainer | 030 | ||
214,305 VND | 1 Piece(s) | 10 Day(s) | 10 | [Stainless Steel] SUS303 | Water | 70 | 3 | R1/8 | No Strainer | 030 | ||
349,616 VND | 1 Piece(s) | 9 Day(s) or more | 10 | [Plastic] PVC (Hardness PVC) | Chemical Solution / Etching solution | 75 | 2 | R1/8 | No Strainer | 2-75/2 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 75 | 50 | Rc1 | No Strainer | 50 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 85 | 60 | Rc1 | No Strainer | 60 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 95 | 80 | Rc1 | No Strainer | 80 | ||
2,023,018 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 95 | 90 | Rc1 | No Strainer | 90 | ||
1,305,875 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 75 | 23 | Rc3/4 | No Strainer | 23 | ||
1,305,875 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 80 | 26 | Rc3/4 | No Strainer | 26 | ||
1,305,875 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 85 | 30 | Rc3/4 | No Strainer | 30 | ||
1,305,875 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 90 | 35 | Rc3/4 | No Strainer | 35 | ||
1,305,875 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 95 | 40 | Rc3/4 | No Strainer | 40 | ||
1,305,875 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 95 | 45 | Rc3/4 | No Strainer | 45 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 65 | 7 | Rc3/8 | No Strainer | 070 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 70 | 8 | Rc3/8 | No Strainer | 080 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 80 | 10 | Rc3/8 | No Strainer | 10 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 85 | 12 | Rc3/8 | No Strainer | 12 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 65 | 7 | R3/8 | No Strainer | 070 | ||
584,678 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 70 | 8 | R3/8 | No Strainer | 080 | ||
584,678 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 80 | 10 | R3/8 | No Strainer | 10 | ||
588,813 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [Stainless Steel] SUS303 | Water | 85 | 12 | R3/8 | No Strainer | 12 |
Loading...Tải…
Spray Pattern | Filled Circle Cone /Filled Square Cone | Fluid | A Fluid | Type | A Fluid |
---|---|---|---|---|---|
Standard Pressure(MPa) | 0.2 |