(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
One of the most common type used in various parts. A standard aluminum alloy rivet that can be used in a wide range of applications. [Applications]It is used for automobile sheet metal, electrical sheet metal, etc.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal (mm) | Material | Nominal (mm) | Surface Treatment | Details of Surface Treatment | Recommended Fastening Plate Thickness (mm) | Length L1 (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,668 VND | 1 Piece(s) | Same day | 10 | 2 | Iron | 2.0 | NA | NA | 1.0–1.6 | 7.5 | Box/Package | |||
2,907,534 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | Iron | 2.0 | NA | NA | 1.6~3.2 | 9.1 | Box/Package | ||
2,965,525 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 2 | Iron | 2.0 | NA | NA | 3.2~4.8 | 10.8 | Box/Package | ||
3,085,506 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | Iron | 2.0 | NA | NA | 4.8–6.4 | 12.4 | Box/Package | ||
3,255,479 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2 | Iron | 2.0 | NA | NA | 6.4~8.0 | 14.1 | Box/Package | ||
1,645 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | Iron | 3.0 | NA | NA | 1.0–3.2 | 10.7 | Low Quantity (can be purchased from one) | |||
1,609,776 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | Body: Aluminum, Mandrel: Steel | 3.0 | Mandrel: Zinc plating | - | 1.0 to 3.2 | 10.7 | Box/pack | ||
1,563 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | Iron | 3.0 | NA | NA | 3.2~4.8 | 12.4 | Low Quantity (can be purchased from one) | |||
1,816 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3 | Iron | 3.0 | NA | NA | 4.8–6.4 | 14.2 | Low Quantity (can be purchased from one) | |||
958,120 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.4 | Iron | 2.4 | NA | NA | 1.0–3.2 | 9.1 | Low Quantity (can be purchased from one) | |||
1,609,742 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (Matt Black) | 1.0–3.2 | 9.1 | Box/Package | ||
1,567,749 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (White) | 1.0–3.2 | 9.1 | Box/Package | ||
1,431 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.4 | Iron | 2.4 | NA | NA | 3.2~4.8 | 10.7 | Low Quantity (can be purchased from one) | |||
1,749,720 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Bronze | 3.2~4.8 | 10.7 | Box/Package | ||
1,685,475 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (Matt Black) | 3.2~4.8 | 10.7 | Box/Package | ||
1,685,475 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (White) | 3.2~4.8 | 10.7 | Box/Package | ||
1,540 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.4 | Iron | 2.4 | NA | NA | 4.8–6.4 | 12.3 | Low Quantity (can be purchased from one) | |||
1,749,720 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (Matt Black) | 4.8–6.4 | 12.3 | Box/Package | ||
1,749,720 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (White) | 4.8–6.4 | 12.3 | Box/Package | ||
1,878 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2.4 | Iron | 2.4 | NA | NA | 6.4~8.0 | 14.4 | Low Quantity (can be purchased from one) | |||
1,999,680 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 2.4 | Iron | 2.4 | Painting / Coating | Head Paint (Matt Black) | 6.4~8.0 | 14.4 | Box/Package | ||
2,435,610 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 2.4 | Iron | 2.4 | NA | NA | 8.0~9.6 | 16.0 | Box/Package | ||
1,203 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 1.0–1.6 | 8.8 | Low Quantity (can be purchased from one) | |||
1,249,800 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 1.0–1.6 | 8.8 | Box/Package | ||
1,249,800 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 1.0–1.6 | 8.8 | Box/Package | ||
1,316 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 1.6~3.2 | 10.7 | Low Quantity (can be purchased from one) | |||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 1.6~3.2 | 10.7 | Box/Package | ||
1,469,764 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 1.6~3.2 | 10.7 | Box/Package | ||
1,469,764 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 1.6~3.2 | 10.7 | Box/Package | ||
1,426 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 3.2~4.8 | 12.4 | Low Quantity (can be purchased from one) | |||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 3.2~4.8 | 12.4 | Box/Package | ||
85,191 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3.2 | Body: Aluminum, Mandrel: Steel | 3.2 | Mandrel: Zinc plating | - | 3.2 to 4.8 | 12.4 | Box/pack | |||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 3.2~4.8 | 12.4 | Box/Package | ||
1,499,760 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 3.2~4.8 | 12.4 | Box/Package | ||
1,661 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 4.8–6.4 | 14.2 | Low Quantity (can be purchased from one) | |||
1,683,730 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 4.8–6.4 | 14.2 | Box/Package | ||
1,601,743 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 4.8–6.4 | 14.2 | Box/Package | ||
1,635,738 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 4.8–6.4 | 14.2 | Box/Package | ||
1,661 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 6.4~8.0 | 16.0 | Low Quantity (can be purchased from one) | |||
1,629,806 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 6.4~8.0 | 16.0 | Box/Package | ||
1,901,695 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 6.4~8.0 | 16.0 | Box/Package | ||
1,554,108 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 6.4~8.0 | 16.0 | Box/Package | ||
1,853 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 8.0~9.6 | 17.8 | Low Quantity (can be purchased from one) | |||
1,832,996 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 8.0~9.6 | 17.8 | Box/Package | ||
1,749,720 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 8.0~9.6 | 17.8 | Box/Package | ||
2,023 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 3.2 | Iron | 3.2 | NA | NA | 9.6~12.8 | 21.4 | Low Quantity (can be purchased from one) | |||
2,439,609 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Bronze | 9.6~12.8 | 21.4 | Box/Package | ||
1,999,680 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (Matt Black) | 9.6~12.8 | 21.4 | Box/Package | ||
2,323,628 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 3.2 | Iron | 3.2 | Painting / Coating | Head Paint (White) | 9.6~12.8 | 21.4 | Box/Package | ||
1,365 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4 | Iron | 4.0 | NA | NA | 1.2~3.2 | 11.3 | Low Quantity (can be purchased from one) | |||
1,657,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Bronze | 1.2~3.2 | 11.3 | Box/Package | ||
972,426 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Body: Aluminum, Mandrel: Steel | 4.0 | Mandrel: Zinc plating | - | 1.2 to 3.2 | 11.3 | Box/pack | ||
1,657,734 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Head Paint (Matt Black) | 1.2~3.2 | 11.3 | Box/Package | ||
1,406,696 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Head Paint (White) | 1.2~3.2 | 11.3 | Box/Package | ||
1,550 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 4 | Iron | 4.0 | NA | NA | 3.2~4.8 | 13.0 | Low Quantity (can be purchased from one) | |||
1,675,731 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 7 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Bronze | 3.2~4.8 | 13.0 | Box/Package | ||
1,510,283 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Body: Aluminum, Mandrel: Steel | 4.0 | Mandrel: Zinc plating | - | 3.2 to 4.8 | 13.0 | Box/pack | ||
1,675,731 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Head Paint (Matt Black) | 3.2~4.8 | 13.0 | Box/Package | ||
1,675,731 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Iron | 4.0 | Painting / Coating | Head Paint (White) | 3.2~4.8 | 13.0 | Box/Package | ||
1,690 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 4 | Iron | 4.0 | NA | NA | 4.8–6.4 | 14.8 | Low Quantity (can be purchased from one) |
Loading...Tải…
Material | Aluminum | Shape of The Head | Round head |