(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUS316 IN Insert for Stainless Steel

SUS316 IN Insert for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      166,331VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion

Part Number
IN-04
IN-6
IN-8
IN-10
IN-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Pipe O.D.
(Ø)
Max. Operating Pressure
(MPa)
Size Specifications INCHES Specifications, Applicable to Outer Diameter (Inch Size)

221,900 VND

1 Piece(s) 7 Day(s) or more 12.729Inch Size (INCHES)1/2

166,331 VND

1 Piece(s) 4 Day(s) or more 641Millimeter Size (METRIC)-

170,106 VND

1 Piece(s) 5 Day(s) or more 831Millimeter Size (METRIC)-

197,010 VND

1 Piece(s) 4 Day(s) or more 1025Millimeter Size (METRIC)-

212,338 VND

1 Piece(s) 5 Day(s) or more 1231Millimeter Size (METRIC)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Type of Related Component Insert Material SUS316
Applicable Fluid Water / Air / Gas / Oil Material of Applicable Pipe Stainless Steel Surface Treatment No