(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Self-drilling screws for use in metal buildings. More orthodox fastening head shape with attractive appearance.
Part Number |
---|
MBN-4X35-3W |
MBN-4X35-410 |
MBN-4X45-410 |
MBN-5X16-SG |
MBN-5X19-SG |
MBN-5X25-410 |
MBN-5X35-3W |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Nominal (M) | Length L or l (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
1,483,698 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 4 | 35 | [Steel] Iron | [Trivalent Chromate] Trivalent Chromate | ||
3,483,180 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | 4 | 35 | [Stainless] SUS410 | No | ||
2,895,000 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 4 | 45 | [Stainless] SUS410 | No | ||
2,319,815 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 5 | 16 | [Stainless] SUS410 | SG Processing | ||
2,810,000 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 5 | 19 | [Stainless] SUS410 | SG Processing | ||
2,136,545 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 5 | 25 | [Stainless] SUS410 | No | ||
1,156,450 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) or more | 5 | 35 | [Steel] Iron | [Trivalent Chromate] Trivalent Chromate |
Loading...Tải…
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Drill Screw | Additional Shape | Standard | Sales Unit | Box/package |