(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels (Part Number)

Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      997,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A press-made caster with heavy weight specifications. A low cost economical choice for various applications.

 
Part Number
RRJM50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

997,090 VND

1 Piece(s) 6 Day(s) or more 72140.01~220.00196.250506565502725

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material MC Nylon
Wheel Characteristics Oil Resistance Mounting Hole Type Round hole Load Category Heavy Load

Please check the type/dimensions/specifications of the part RRJM50 in the Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RRJM50 trong chuỗi Free Moving Vehicle (RRJM Type) with Heavy Duty MC Nylon Wheels.

Products like this...

Part Number
RRJM100
RRJM130
RRJM150
RRJM65
RRJM75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

1,877,949 VND

1 Piece(s) 6 Day(s) or more 144320.01~485.00451.380801081081004537

2,496,850 VND

1 Piece(s) 6 Day(s) or more 177485.01~750.00490.580801081081305040

2,504,240 VND

1 Piece(s) 6 Day(s) or more 198485.01~750.00539.690901201201505045

1,210,806 VND

1 Piece(s) 6 Day(s) or more 92220.01~320.00294.371719090653832

1,247,050 VND

1 Piece(s) 6 Day(s) or more 105320.01~485.00392.471719090753835