(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.
Part Number |
---|
HB-G300X75 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,504,187 VND | 1 Piece(s) | 8 Day(s) or more | 375 | 485.01~750.00 | 671.9 | 155 | 155 | 195 | 195 | 300 | 75 | 70 |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | No | Wheel Material | Natural Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Fitting Material | FCD-S ductile | Mounting Hole Type | Round hole |
Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part HB-G300X75 in the Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HB-G300X75 trong chuỗi Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware.
Part Number |
---|
HB-G100X65 |
HB-G130X50 |
HB-G130X65 |
HB-G150X100 |
HB-G150X50 |
HB-G300X90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Mounting Seat Dimension A or Mounting Seat A (mm) | Mounting Seat Dimension B or Mounting Seat B (mm) | Wheel Outer Diameter D (Ø) | Tire width or wheel width or mounting width (mm) | Eccentricity E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,091,915 VND | 1 Piece(s) | 8 Day(s) or more | 140 | 140.01~220.00 | 191.3 | 100 | 100 | 130 | 130 | 100 | 65 | 35 | ||
1,904,245 VND | 1 Piece(s) | 8 Day(s) or more | 178 | 140.01~220.00 | 196.2 | 95 | 95 | 122 | 122 | 130 | 50 | 40 | ||
2,630,534 VND | 1 Piece(s) | 8 Day(s) or more | 178 | 220.01~320.00 | 245.3 | 100 | 100 | 130 | 130 | 130 | 65 | 35 | ||
5,864,210 VND | 1 Piece(s) | 8 Day(s) or more | 225 | 485.01~750.00 | 510.1 | 115 | 115 | 165 | 165 | 150 | 100 | 60 | ||
2,437,158 VND | 1 Piece(s) | 8 Day(s) or more | 210 | 220.01~320.00 | 220.7 | 100 | 100 | 126 | 126 | 150 | 50 | 40 | ||
9,447,260 VND | 1 Piece(s) | 8 Day(s) or more | 375 | 750.01~ | 789.7 | 155 | 155 | 195 | 195 | 300 | 90 | 70 |