(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware (Part Number)

Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,796,246VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An item with general-purpose rubber wheel and ductile hardware generally used for heavy loads.

 
Part Number
HB-G200X50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

3,101,284 VND

1 Piece(s) 10 Day(s) or more 255220.01~320.00294.31121121451452005050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Natural Rubber
Wheel Characteristics Abrasion Resistance Fitting Material FCD-S ductile Mounting Hole Type Round hole
Load Category Heavy Load

Please check the type/dimensions/specifications of the part HB-G200X50 in the Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HB-G200X50 trong chuỗi Swivel Wheel With Rubber Wheel for Heavy Loads (HB-g Type) FCD Ductile Hardware.

Products like this...

Part Number
HB-G130X65
HB-G150X100
HB-G150X50
HB-G200X65
HB-G200X75
HB-G200X90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat Dimension A or Mounting Seat A
(mm)
Mounting Seat Dimension B or Mounting Seat B
(mm)
Wheel Outer Diameter D
(Ø)
Tire width or wheel width or mounting width
(mm)
Eccentricity E
(mm)

2,630,534 VND

1 Piece(s) 10 Day(s) or more 178220.01~320.00245.31001001301301306535

5,864,210 VND

1 Piece(s) 10 Day(s) or more 225485.01~750.00510.111511516516515010060

2,437,158 VND

1 Piece(s) 10 Day(s) or more 210220.01~320.00220.71001001261261505040

4,103,176 VND

1 Piece(s) 10 Day(s) or more 255320.01~485.00377.71101101421422006550

4,576,680 VND

1 Piece(s) 10 Day(s) or more 255320.01~485.00441.51251251601602007550

5,682,244 VND

1 Piece(s) 10 Day(s) or more 255485.01~750.00524.81251251601602009080