(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Control Motor Unit, MSD Series (Part Number)

Speed Control Motor Unit, MSD Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      6,217,804VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting

Part Number
MSD315-411U SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

9,039,854 VND

8,135,869 VND

1 Piece(s) 19 Day(s) [Set] Motor UnitReversible70153~180Parallel Shafts100Pinion shaft typeRecessedLead Wire type-Speed Control Motor Unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Single-phase Environment Standard Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part MSD315-411U in the Speed Control Motor Unit, MSD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSD315-411U trong chuỗi Speed Control Motor Unit, MSD Series.

Products like this...

Part Number
DSP501MU
DSP502HD
DSP502HU
MSD315-412D
MSD315-412U
MSD425-001D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Motor Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Mounting Type Wiring Applicable Motor Output
(W)
Type

6,217,804 VND

1 Piece(s) 19 Day(s) Others----No100-Recessed-6, 15, 25, 40Speed control pack

6,217,804 VND

1 Piece(s) 19 Day(s) Others----No200-DIN rail-60, 90Speed control pack

6,217,804 VND

1 Piece(s) 19 Day(s) Others----No200-Recessed-60, 90Speed control pack

9,102,608 VND

1 Piece(s) 19 Day(s) [Set] Motor UnitReversible70153~180Parallel Shafts200Pinion shaft typeDIN RailLead Wire type-Speed Control Motor Unit

9,102,608 VND

1 Piece(s) 19 Day(s) [Set] Motor UnitReversible70153~180Parallel Shafts200Pinion shaft typeRecessedLead Wire type-Speed Control Motor Unit

9,174,214 VND

1 Piece(s) 19 Day(s) [Set] Motor UnitInduction80253~180Parallel Shafts100Round shaft typeDIN RailLead Wire type-Speed Control Motor Unit