(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Compact non-contact speed control unit with tachometer and speed control motor unit
・ Two types of control packs are available depending on the mounting method
・ Please use the DIN rail mounting for installation in the switchboard, and the recessed mounting for mounting on the panel for external display
・ Compact and easy to operate
・ Built-in digital tachometer, accurate rotational speed setting
Part Number |
---|
MSD425-401U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Motor Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Mounting Type | Wiring | Applicable Motor Output (W) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,174,214 VND 8,256,793 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Unit | Induction | 80 | 25 | 3~180 | Parallel Shafts | 100 | Pinion shaft type | Recessed | Lead Wire type | - | Speed Control Motor Unit |
Loading...Tải…
Power Supply | Single-phase | Environment | Standard | Electromagnetic Brakes, Clutches | No |
---|
Please check the type/dimensions/specifications of the part MSD425-401U in the Speed Control Motor Unit, MSD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSD425-401U trong chuỗi Speed Control Motor Unit, MSD Series.
Part Number |
---|
DSP501MU |
DSP502HD |
DSP502HU |
MSD425-402D |
MSD425-402U |
MSD425-411D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Motor Type | Square Flange Dim. A (mm) | Rated Output (W) | Reduction Ratio | Gear Head Type | Voltage (V) | Shaft end shape | Mounting Type | Wiring | Applicable Motor Output (W) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,217,804 VND | 1 Piece(s) | 19 Day(s) | Others | - | - | - | - | No | 100 | - | Recessed | - | 6, 15, 25, 40 | Speed control pack | ||
6,217,804 VND | 1 Piece(s) | 19 Day(s) | Others | - | - | - | - | No | 200 | - | DIN rail | - | 60, 90 | Speed control pack | ||
6,217,804 VND | 1 Piece(s) | 19 Day(s) | Others | - | - | - | - | No | 200 | - | Recessed | - | 60, 90 | Speed control pack | ||
9,272,574 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Unit | Induction | 80 | 25 | 3~180 | Parallel Shafts | 200 | Pinion shaft type | DIN Rail | Lead Wire type | - | Speed Control Motor Unit | ||
9,272,574 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Unit | Induction | 80 | 25 | 3~180 | Parallel Shafts | 200 | Pinion shaft type | Recessed | Lead Wire type | - | Speed Control Motor Unit | ||
9,319,589 VND | 1 Piece(s) | 19 Day(s) | [Set] Motor Unit | Reversible | 80 | 25 | 3~180 | Parallel Shafts | 100 | Pinion shaft type | DIN Rail | Lead Wire type | - | Speed Control Motor Unit |