(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NK-9500 Fire and Disaster Management Agency Notice Article 31 (for fire extinguishing piping) Flexible Hose (Part Number)

NK-9500 Fire and Disaster Management Agency Notice Article 31 (for fire extinguishing piping) Flexible Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,849,638VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conforms to "FESC standards B103-09/B104-09" as prescribed by the Fire Equipment and Safety Center of Japan (association).

 
Part Number
NK9500/10K-SS400-32A-1800
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTube Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter)

8,431,597 VND

1 Piece(s) 16 Day(s) or more 10[Stainless Steel (SUS316)] SUS316L40.51.412056.11800Single-ply54.432A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Water / Chemicals/ Drug Connecting Part Type Flange Braid Presence
Connecting Part Material SS400 Operating Temperature Range(°C) -10::40 Flange Type JIS Flange