(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Conforms to "FESC standards B103-09/B104-09" as prescribed by the Fire Equipment and Safety Center of Japan (association).
Part Number |
---|
NK9500/10K-SS400-32A-1300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tube | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Outside Diameter of with Blade (Ø) | Length (mm) | Blade | Outside Diameter of without Blade (φ) | Nominal diameter (bore diameter) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,646,096 VND | 1 Piece(s) | 16 Day(s) or more | 10 | [Stainless Steel (SUS316)] SUS316L | 40.5 | 1.4 | 120 | 56.1 | 1300 | Single-ply | 54.4 | 32A |
Loading...Tải…
Applicable Fluid | Water / Chemicals/ Drug | Connecting Part Type | Flange | Braid | Presence |
---|---|---|---|---|---|
Connecting Part Material | SS400 | Operating Temperature Range(°C) | -10::40 | Flange Type | JIS Flange |