(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NK-9100 Fire Service Act (danger) No. 20 Rating Flexible Hoses (Part Number)

NK-9100 Fire Service Act (danger) No. 20 Rating Flexible Hoses
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,153,904VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The performance has been confirmed according to the "Performance rating of Fire and Disaster prevention Equipment and Systems Article no. 5." Installation to storage tanks and pipe joints for hazardous goods found within facilities handling hazardous goods is mandatory.

 
Part Number
NK9100/10K-SUS304-50A-1100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Inner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Hose type Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Plate Thickness
(t)

11,221,868 VND

1 Piece(s) 14 Day(s) or more 10Oil / Solvent / Chemicals/ Drug49.2200[Stainless Steel] SUS30464.5-40~1001100Both Ends Loose FlangeType CSingle-ply6250A0.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tube SUS304 Connecting Part Type Flange Max. Operating Pressure(MPa) 1
Braid Presence