(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The performance has been confirmed according to the "Performance rating of Fire and Disaster prevention Equipment and Systems Article no. 5." Installation to storage tanks and pipe joints for hazardous goods found within facilities handling hazardous goods is mandatory.
Part Number |
---|
NK9100/10K-SETU-SUS304-150A-900 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Inner Dia. d (Ø) | Minimum Bending Radius (mm) | Connecting Part Material | Outside Diameter of with Blade (Ø) | Operating Temperature Range (°C) | Length (mm) | Flange Type | Hose type | Blade | Outside Diameter of without Blade (φ) | Nominal diameter (bore diameter) | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41,700,812 VND | 1 Piece(s) | 14 Day(s) or more | 10 | Oil / Solvent / Chemicals/ Drug | 152.6 | 500 | [Steel] SS400 | 191 | -10~100 | 900 | JIS Flange | Type NR | Single-ply | 188 | 150A | 1.2 |
Loading...Tải…
Tube | SUS304 | Connecting Part Type | Flange | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Braid | Presence |