(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube. The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
· Applicable tubing: STD/SA.
· Opening diameter: 80A to 600A, length: 300 mm to 3 m.
· Note: Please contact MISUMI-VONA for more information.
Part Number |
---|
NK5000/10K-SS400-100A-700 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Inner Dia. d (Ø) | Max. Operating Pressure (MPa) | Minimum Bending Radius (mm) | Connecting Part Material | Outside Diameter of with Blade (Ø) | Operating Temperature Range (°C) | Length (mm) | Flange Type | Tube Type | Outside Diameter of without Blade (φ) | Nominal diameter (bore diameter) | Pitch (mm) | Plate Thickness (t) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,660,281 VND | 1 Piece(s) | 13 Day(s) or more | 10 | Steam / Water / Oil / Air | 103 | 1 | 350 | [Steel] SS400 | 128 | -10~250 | 700 | Single End Loose Flange | SA | 126 | 100A | 15 | 0.4 |
Loading...Tải…
Tube | SUS304 | Connecting Part Type | Flange | Braid | Presence |
---|---|---|---|---|---|
Blade | Single-ply |