(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NK-5000·5100 flange type (band stopper) flexible hose (Part Number)

NK-5000·5100 flange type (band stopper) flexible hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,846,208VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For adjusting piping errors and absorbing displacement. The flange is mounted by welding the lap joint and pipe on to the tube. The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.

[Features]
· The flange is mounted by welding the lap joint and pipe on to the tube.
· The ribbon braid is clamped using bands. Suitable for large opening diameters with little elongation.
· Applicable tubing: STD/SA.
· Opening diameter: 80A to 600A, length: 300 mm to 3 m.
· Note: Please contact MISUMI-VONA for more information.

 
Part Number
NK5000/10K-SS400-400A-1700
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Inner Dia. d
(Ø)
Max. Operating Pressure
(MPa)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Tube Type Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)

154,295,040 VND

1 Piece(s) 21 Day(s) or more 10Steam / Water / Oil / Air3850.41050[Steel] SS400440.0-10~2501700Single End Loose FlangeSTD438.0400A35.01.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tube SUS304 Connecting Part Type Flange Braid Presence
Blade Single-ply

Frequently asked question (FAQ)FAQ

Question:Question: Do the flexible hoses support expansion and contraction?
Answer:Answer: No.