(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Candy Knob Bolt【1-100 Pieces Per Package】 (Part Number)

Candy Knob Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,803VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
● It is a knob that is shaped like candy.
● Rich color variation.

Features

●A candy-shaped knob.
●Has a rich color variation.

Specification

●Q'ty Per Bag(piece):5
●Heat Resistant Temperature: 80°C
●External Thread Type

Materials

●Knob: ASA Resin
●External Thread: Steel
Part Number
C2-M5X15-R-5P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN code Ordering Code

194,752 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

6 Day(s) or more -M515ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Red3702005159321363-2334

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male thread Main Body, Type T Shaped Threaded End Machining No
Side Machined No T Shape, Type Bar Additional Function No
Main Body, Surface Treatment No

Please check the type/dimensions/specifications of the part C2-M5X15-R-5P in the Candy Knob Bolt series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C2-M5X15-R-5P trong chuỗi Candy Knob Bolt.

Products like this...

Part Number
C1-M4X20-B-5P
C1-M4X20-R-5P
C1-M4X20-W-5P
C2-M5X15-W-5P
C2-M5X20-B-5P
C2-M5X20-R-5P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN code Ordering Code

157,769 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Blue3701004209341363-2270

157,769 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Red3701004209327363-2296

157,769 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)White3701004209303363-2300

194,752 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 10 Day(s) or more -M515ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)White3702005159307363-2342

199,080 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more -M520ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Blue3702005209347363-2351

199,080 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 7 Day(s) or more -M520ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Red3702005209323363-2377