(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anisotropic Ferrite Magnet, Square-Shaped (With Hole)

Anisotropic Ferrite Magnet, Square-Shaped (With Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,515VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A square-type ferrite magnet (with hole).
[Features]
· Being a sintered magnet (ceramic magnet), its corrosion resistance is excellent and it lends itself to flat shapes. However, it does crack easily.
· The raw material, ferric oxide, is abundant in nature and can be supplied cheaply and reliably.
· With its high coercive force, it is difficult to demagnetize.
· Although it is ceramic and therefore easily cracked, its powdered raw material can be molded by a press machine, making it suitable for mass production.
[Applications]
· Audio speakers, headphones, etc.
· Technological innovations have reduced the weight, resulting in increased demand for use in automobile motors and generators.
· Applications include various types of electronic equipment and automobile motors and generators. It is often used in stationery, household goods, health equipment, etc.

Part Number
3-411295
3-4122165
3-4140255.2
3-41404010
3-414822.510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth W
(mm)
Length L
(mm)
Thickness H
(mm)

39,515 VND

1 Piece(s) 10 Day(s) or more 109125

43,388 VND

1 Piece(s) 7 Day(s) or more 1016225

77,411 VND

1 Piece(s) 7 Day(s) or more 1025405.2

137,333 VND

1 Piece(s) 7 Day(s) or more 10404010

94,575 VND

1 Piece(s) 10 Day(s) or more 1022.54810

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type (Material) Anisotropic Ferrite Magnet Types Square (with hole)