(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a ring magnet with excellent mechanical strength.
[Features]
· Neodymium magnets create what is said to be the strongest magnetic field currently available on the market.
· Can be machined into a round, square or ring shape according to the application.
· Mechanical strength is excellent, but they are prone to rust and the surface is coated to prevent this. Must be used at no higher than 80℃.
Shape | Ring | Magnet Type (Material) | Neodymium Magnet | Types | Ring Type |
---|
Please check the type/dimensions/specifications of the part 1-201876 in the Neodymium Magnet Ring Shape series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-201876 trong chuỗi Neodymium Magnet Ring Shape.
Part Number |
---|
1-2010610 |
1-2011410 |
1-2013.552 |
1-20196.510 |
1-2023131 |
1-2023814 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Outer Diameter OD (Ø) | I.D. ID (Ø) | Thickness H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
291,703 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 20.1~30.0 | 24.5 | 10 | 6 | 10 | ||
291,703 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 30.1~40.0 | 31.3 | 11 | 4 | 10 | ||
134,226 VND | 1 Piece(s) | 10 Day(s) or more | 10 | ~10.0 | 9.8 | 13.5 | 5 | 2 | ||
509,401 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 80.1~90.0 | 82.3 | 19 | 6.5 | 10 | ||
475,173 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 10.1~20.0 | 17.6 | 23 | 13 | 1 | ||
511,485 VND | 1 Piece(s) | 10 Day(s) or more | 10 | 100.1~ | 117.6 | 23 | 8 | 14 |