(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neodymium Magnet Ball Shape

Neodymium Magnet  Ball Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      84,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball-shaped magnet with superior mechanical strength. Check the e-catalog for sizes not described in the catalog.

[Features]
· Rare-earth magnets are sorted into samarium-cobalt magnets and neodymium magnets.
· Samarium-cobalt magnets are known to be very powerful magnets.
· They are resistant to rust and high temperatures, but mechanical strength is slightly lacking.
· Similarly neodymium is popular as a compact and lightweight material.
· Neodymium magnets created what is said to be the strongest magnetic field among magnets currently in the market.
· Can be machined into a round, square or ring shape according to the application.
· Though they have superior mechanical strength, they are prone to rust, so they are coated to prevent rust. Must be used at 80℃ or less.

 
Part Number
1-6010G
1-6015G
1-603
1-603G
1-605
1-605G
1-608
1-608G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Diameter OD
(φ)
Surface Treatment

162,365 VND

1 Piece(s) 7 Day(s) or more 1010Gold Plated

418,932 VND

1 Piece(s) 10 Day(s) or more 1015Gold Plated

87,643 VND

1 Piece(s) 7 Day(s) or more 103Ni plating

84,316 VND

1 Piece(s) 10 Day(s) or more 103Gold Plated

87,531 VND

1 Piece(s) 7 Day(s) or more 105Ni plating

109,018 VND

1 Piece(s) 10 Day(s) or more 105Gold Plated

137,045 VND

1 Piece(s) 7 Day(s) or more 108Ni plating

133,828 VND

1 Piece(s) 10 Day(s) or more 108Gold Plated

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet type ( material ) Neodymium Magnet Types Ball Type