(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cap Magnet Round Type (R Type)

Cap Magnet  Round Type (R Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,496VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round type (R type) magnet application with magnetic force focused on one direction and made stronger by combining a ferrite magnet and yoke (iron). Can be easily mounted through the yoke screw hole.

Part Number
3-5023RH
3-5025
3-5036
3-5036RH
3-5046RH
3-5066RS
3-5077
3-5080
3-5098
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Attraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Magnet Type (Material) Outer Diameter OD
(Ø)
Types Cap Hole ID

43,496 VND

1 Piece(s) 7 Day(s) or more 10Round10.1~20.017.6[Ferrite Magnet] Ferrite Magnet22.8Round (R type) thin cap5

48,895 VND

1 Piece(s) 7 Day(s) or more 10Round30.1~40.033.3[Ferrite Magnet] Ferrite Magnet25.5Round (R Type)3.2

66,266 VND

1 Piece(s) 7 Day(s) or more 10Round80.1~90.083.3[Ferrite Magnet] Ferrite Magnet36Round (R Type)-

66,375 VND

1 Piece(s) 7 Day(s) or more 10-----Round (R type) thin cap4.2

76,115 VND

1 Piece(s) 7 Day(s) or more 10Round100.1~147[Ferrite Magnet] Ferrite Magnet46Round (R type) thin cap5

203,166 VND

1 Piece(s) 7 Day(s) or more 10Round100.1~245.1[Ferrite Magnet] Ferrite Magnet66Round (R Type)6.2

385,438 VND

1 Piece(s) 7 Day(s) or more 10Round100.1~343.2[Ferrite Magnet] Ferrite Magnet76.5Round (R Type)6.2

475,173 VND

1 Piece(s) 10 Day(s) or more 10Round100.1~392.2[Ferrite Magnet] Ferrite Magnet80Round (R Type)10.2

475,173 VND

1 Piece(s) 10 Day(s) or more 10Round100.1~539.3[Ferrite Magnet] Ferrite Magnet98Round (R Type)9.5

Loading...Tải…

  1. 1