(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
For mounting equipment to hollow cement panels, mortar, etc.
Part Number |
---|
WF-176 |
WF-179 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Nominal (M) | Length | Accessory |
---|---|---|---|---|---|---|---|---|
50,508 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 5 Day(s) or more | 6 | 45 | Cross Hole Screw 6x45 (iron / Screw) | ||
42,540 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 5 Day(s) or more | 4 | 28 | Cross Hole Screw 4x28 (iron / Screw) |
Loading...Tải…
Type | Plug | Material | Nylon | Surface Treatment | No |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Sales Unit | Box/package |