(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Smart Fiber Amplifier [E3X-HD] (Part Number)

Smart Fiber Amplifier [E3X-HD]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,970,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Anyone can easily set the optimum.
A smart fiber amplifier capable of long-term stable detection.
[Features]
・ Equipped with "smart tuning" that automatically sets the ideal settings with the touch of a button
・ Easy setting for anyone with a design that pursues usability
・ Detects dirt, vibration, and LED deterioration, and automatically corrects the amount of light received and the amount of light projected
・ Stable detection of low-reflection detectors and large detectors with overwhelming power at the highest level in its class (Equipped with GIGARAY II)

 
Part Number
E3X-HD11 2M SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Amplifier Function (Selectable only when Amplifier is installed) Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

2,364,000 VND

1,560,240 VND

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Standard / Cold Resistance-25~45Threshold Automatic Correction / Response time setting / Power Tuning FunctionNPN open-collectorPre-wired2OFF-delay / ON-delay / one-shotφ2.412--1 Output--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Smart Fiber Sensor (Amplifier) Light Source Red light emitting diode Ambient Operating Temperature(%) 35::85
Protection Structure IP50 Power Supply Voltage(V) 12-24 V DC Operation Mode Light ON/Dark-ON (selectable)
Shape (amplifier) Square shape

Please check the type/dimensions/specifications of the part E3X-HD11 2M in the Smart Fiber Amplifier [E3X-HD] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3X-HD11 2M trong chuỗi Smart Fiber Amplifier [E3X-HD].

Products like this...

Part Number
E3X-HD11 5M
E3X-HD14
E3X-HD41 2M
E3X-HD41 5M
E3X-HD44
E3X-HD6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetected Objects Detection Method Light Axis Arrangement Type Beam Shape Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Operating Environment Ambient Operating Temperature
(°C)
Amplifier Function (Selectable only when Amplifier is installed) Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Numbers of beam channel Applicable Sensors Overview Input/Output Mounting Method Detection Distance details
(mm)

2,175,000 VND

1 Piece(s) 4 Day(s) or more Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only-Standard / Cold Resistance-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionPNP open-collectorPre-wired5------1 Output--

4,048,173 VND

1 Piece(s) 21 Day(s) or more ---Standard-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~55Power Tuning Function / Response time setting / Derivative ActionNPN open-collectorConnector (M8)-OFF-delay / ON-delay / one-shotφ2.41-Compatible connector (E3X-CN11, E3X-CN12)----

2,022,500 VND

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Oil Resistant / Standard-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionPNP open-collectorPre-wired2OFF-delay / ON-delay / one-shotφ2.412--1 OutputDIN rail or optional bracket (type E39-L143)240

2,755,321 VND

1 Piece(s) 6 Day(s) or more ---Standard-[Plastic] PolycarbonateAmplifier Separation Type-Standard-25~55Power Tuning Function / Response time setting / Derivative ActionPNP open-collectorPre-wired5OFF-delay / ON-delay / one-shotφ2.41-Compatible connector (E3X-CN11, E3X-CN12)----

4,155,113 VND

1 Piece(s) 6 Day(s) or more -----[Plastic] PolycarbonateAmplifier only~400Standard-30~70Power Tuning FunctionPNP open-collectorM8 Connector---1-Compatible connector (XS3F-M42*-40*-A)Smart fiber sensor, M8 connector type (4 pin)1 OutputDIN rail or optional bracket (type E39-L143)350

2,304,000 VND

1 Piece(s) Same day Opaque Objects[Transparent] Through Beam TypeEmitting and Receiving Integrated Single UseStandard[Square] Square shape[Plastic] Heat Resistant ABSAmplifier only~300Cold Resistance / Standard-25~45Power Tuning Function / Response time setting / Threshold Automatic CorrectionNPN open-collectorConnector (reduced wiring)-OFF-delay / ON-delay / one-shotφ2.412Compatible connector (E3X-CN11, E3X-CN12)-1 OutputDIN rail or optional bracket (type E39-L143)240