(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
K Series Compression Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      291,240VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1185
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

454,865 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

4 Day(s) or more 101052037.30.82350.01~73.0055.761.6Polishing on Both Ends13203

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304WPB

Please check the type/dimensions/specifications of the part 1185 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1185 trong chuỗi K Series Compression Coil Spring (Japan Spring Manufactures Association Standard).

Products like this...

Part Number
1004
1005
1006
1186
1187
1188
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

340,793 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1010250.284~1.501.420.23No Polishing on Either Ends174.220

355,261 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104.52.51.920.323~1.500.830.2No Polishing on Either Ends5.51.320

340,793 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1072.52.710.206~1.500.880.2No Polishing on Either Ends7.51.720

472,174 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10352016.42.98950.01~73.0055.761.8Polishing on Both Ends711.73

472,174 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105820261.75450.01~73.0056.251.8Polishing on Both Ends10.5183

472,174 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10282016.79.604107.01~150.00108.782.3Polishing on Both Ends6.513.83