(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1218 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472,174 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | 10 | 36 | 28 | 22 | 13.916 | 150.01~230.00 | 195.02 | 3.2 | Polishing on Both Ends | 6.25 | 18.4 | 2 |
Loading...Tải…
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1218 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1218 trong chuỗi K Series Compression Coil Spring (Japan Spring Manufactures Association Standard).
Part Number |
---|
1004 |
1005 |
1006 |
1219 |
1220 |
1221 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340,793 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
355,261 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
340,793 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
472,174 VND | 2 Pieces Per Package 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 61 | 28 | 35.3 | 7.86 | 150.01~230.00 | 201.88 | 3.2 | Polishing on Both Ends | 9.5 | 28.8 | 2 | ||
472,174 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 102 | 28 | 57.5 | 4.537 | 150.01~230.00 | 201.88 | 3.2 | Polishing on Both Ends | 15 | 46.4 | 1 | |||
454,865 VND | 2 Pieces Per Package 2 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 47 | 30 | 24 | 6.419 | 107.01~150.00 | 147.98 | 2.9 | Polishing on Both Ends | 6.75 | 18.1 | 2 |