(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.
Part Number |
---|
6636 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472,174 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 5 Day(s) or more | 10 | Piano Wire | 30.01~60.00 | - | 32.34 | 62.8 | 44.2 | 7.3 | 9.153 | 1.2446 | 1 | 31.5 | 5 |
Loading...Tải…
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part 6636 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 6636 trong chuỗi D Series Tensile Coil Spring (DIN 2098 Standard).
Part Number |
---|
6004 |
6005 |
6006 |
6637 |
6638 |
6639 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472,174 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 5.5 | 3.6 | 0.9 | 0.0588 | 0.0862 | 0.1 | 19.5 | 20 | ||
472,174 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 6.5 | 4.1 | 0.9 | 0.0588 | 0.0686 | 0.1 | 24.5 | 20 | ||
472,174 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 7.9 | 4.8 | 0.9 | 0.0588 | 0.0529 | 0.1 | 31.5 | 20 | ||
472,174 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Piano Wire | 30.01~60.00 | - | 32.34 | 75.6 | 52.2 | 7.3 | 9.153 | 0.9898 | 1 | 39.5 | 5 | ||
472,174 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Piano Wire | 30.01~60.00 | - | 32.34 | 91.4 | 62.2 | 7.3 | 9.153 | 0.7938 | 1 | 49.5 | 5 | ||
472,174 VND | 5 Pieces Per Package 5 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | Piano Wire | 30.01~60.00 | - | 32.34 | 112.2 | 75.2 | 7.3 | 9.153 | 0.6272 | 1 | 62.5 | 5 |