(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D Series Compression Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Number)

D Series  Compression Coil Spring (DIN 2098 Standard)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • D Series  Compression Coil Spring (DIN 2098 Standard)
  • D Series  Compression Coil Spring (DIN 2098 Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      340,685VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.

Part Number
5730
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

922,102 VND

1 Piece(s) 5 Day(s) or more 1036034.583.90.657150.01~230.00182.28SWP-B2.5Polishing on Both Ends20.51

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 5730 in the D Series Compression Coil Spring (DIN 2098 Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5730 trong chuỗi D Series Compression Coil Spring (DIN 2098 Standard).

Products like this...

Part Number
5005
5006
5007
5731
5732
5733
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

340,793 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103.90.62.50.3822~1.500.5292SUS304WPB0.1No Polishing on Either Ends20.520

340,793 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.20.730.71.0192~1.500.4508SUS304WPB0.1No Polishing on Either Ends5.520

340,793 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101.70.7310.6468~1.500.4508SUS304WPB0.1No Polishing on Either Ends7.520

472,174 VND

1 Piece(s) 5 Day(s) or more 1058.535.219.89.3230.01~580.00360.64SWP-B3.2Polishing on Both Ends5.51

472,174 VND

1 Piece(s) 5 Day(s) or more 1088.535.227.45.919230.01~580.00360.64SWP-B3.2Polishing on Both Ends7.51

697,138 VND

1 Piece(s) 5 Day(s) or more 1013535.238.83.822230.01~580.00360.64SWP-B3.2Polishing on Both Ends10.51