(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Part Number |
---|
5692 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
472,174 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 8 Day(s) or more | 10 | 49.5 | 23.2 | 25.9 | 24.206 | 230.01~580.00 | 576.24 | SWP-B | 3.2 | Polishing on Both Ends | 7.5 | 2 |
Loading...Tải…
Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 5692 in the D Series Compression Coil Spring (DIN 2098 Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5692 trong chuỗi D Series Compression Coil Spring (DIN 2098 Standard).
Part Number |
---|
5005 |
5006 |
5007 |
5693 |
5694 |
5695 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340,793 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3.9 | 0.6 | 2.5 | 0.3822 | ~1.50 | 0.5292 | SUS304WPB | 0.1 | No Polishing on Either Ends | 20.5 | 20 | ||
340,793 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 1.2 | 0.73 | 0.7 | 1.0192 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 5.5 | 20 | ||
340,793 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 1.7 | 0.73 | 1 | 0.6468 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 7.5 | 20 | ||
472,174 VND | 2 Pieces Per Package 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 74 | 23.2 | 37.1 | 15.68 | 230.01~580.00 | 576.24 | SWP-B | 3.2 | Polishing on Both Ends | 10.5 | 2 | ||
472,174 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 105 | 23.2 | 51.6 | 10.682 | 230.01~580.00 | 576.24 | SWP-B | 3.2 | Polishing on Both Ends | 14.5 | 1 | |||
472,174 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 155 | 23.2 | 73.2 | 7.203 | 230.01~580.00 | 576.24 | SWP-B | 3.2 | Polishing on Both Ends | 20.5 | 1 |