(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
DS Series Tensile Coil Spring【1-20 Pieces Per Package】 (Part Number)

DS Series  Tensile Coil Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      454,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Meets standard dimensions for D series (compliant with DIN 2098).
This is a cylindrical tensile coil spring with a wire that has been converted to the stainless steel used in springs.

Product Specifications

Winding directionRight-handed or left-handed depending on the convenience of the manufacturing machine
End ShapesReverse Hook
Outer DiameterBased on JIS B2704-3 cold rolled extension coil spring coil diameter tolerance Class 2
Custom lengthIt is used as a reference value and does not allow for tolerance
Allowable load (N)Based on JIS B2704-3 cold rolled extension coil spring load tolerance at the specified length Class 2
Spring constantIt is used as a reference value and does not allow for tolerance
Initial tensionIt is used as a reference value and does not allow for tolerance
Low temperature annealingAfter spring forming, low temperature annealing is applied to improve performance
Operating temperature limit-30°C to +200°C
Spring lifespanThe allowable load is displayed as a guide for use.
This is calculated based on the allowable torsional stress of approx. 64% with reference to JIS B2704, but it does not mean that the lifespan is guaranteed.
For the spring, please select an appropriate load that is less than or equal to this allowable load, considering the required number of repetitions (lifespan) from the relationship between the upper limit stress and the lower limit stress in use.
Reference: JIS B2704-1 Coil Spring - Part 1: Basic calculation method for compression and extension coil springs

Standard table

Outer Diameter: 3 mm to 3.83 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
850130.510.18.0611.810.52.6463.262
850230.511.18.0613.112.52.6462.74
850330.512.68.0615.115.52.6462.21
850430.514.68.0617.719.52.6461.756
850530.517.18.062124.52.6461.398
850630.520.68.0625.631.52.6461.087
850730.524.68.0630.839.52.6460.867
850830.529.68.0637.449.52.6460.692
850930.536.18.064662.52.6460.548
851030.544.78.0657.379.52.6460.431
85113.70.511.76.58314.910.51.6171.555
85123.70.512.76.58316.512.51.6171.307
85133.70.514.26.58318.915.51.6171.054
85143.70.516.26.58322.119.51.6170.838
85153.70.518.76.58326.124.51.6170.667
85163.70.522.26.58331.831.51.6170.519
85173.70.526.26.58338.239.51.6170.414
85183.70.531.26.58346.349.51.6170.33
85193.70.538.26.58357.262.51.6170.261
85203.70.546.26.58370.479.51.6170.205
85213.830.6312.912.4321510.54.0673.92
85223.830.6314.112.43216.612.54.0673.293
85233.830.631612.43219.115.54.0672.656
85243.830.6318.512.43222.519.54.0672.111
85253.830.6321.712.43226.724.54.0671.68
85263.830.6326.112.43232.531.54.0671.307
85273.830.6331.212.43239.239.54.0671.042
85283.830.6337.512.43247.649.54.0670.832
85293.830.6345.712.43258.462.54.0670.659
85303.830.6356.412.43272.679.54.0670.518

Outer Diameter: 4.5 mm to 4.8 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
85314.50.513.45.57319.110.51.0290.796
85324.50.514.45.57321.212.51.0290.669
85334.50.515.95.57324.315.51.0290.539
85344.50.517.95.57328.519.51.0290.429
85354.50.520.45.57333.724.51.0290.341
85364.50.523.95.5734131.51.0290.266
85374.50.527.95.57349.439.51.0290.212
85384.50.532.95.57359.849.51.0290.169
85394.50.539.45.57373.462.51.0290.134
85404.50.547.95.57391.179.51.0290.105
85414.630.6314.610.39818.510.52.6072.007
85424.630.6315.910.39820.512.52.6071.686
85434.630.6317.710.39823.415.52.6071.36
85444.630.6320.310.39827.519.52.6071.081
85454.630.6323.510.39832.624.52.6070.86
85464.630.6327.910.39839.531.52.6070.669
85474.630.6332.910.39847.539.52.6070.534
85484.630.6339.210.39857.549.52.6070.426
85494.630.6347.410.39870.562.52.6070.337
85504.630.6358.110.39887.579.52.6070.265
85514.80.816.220.09618.810.56.7725.129
85524.80.817.820.09620.812.56.7724.384
85534.80.820.220.0962415.56.7723.536
85544.80.823.420.09628.119.56.7722.81
85554.80.827.420.09633.424.56.7722.237
85564.80.83320.09640.731.56.7721.74
85574.80.839.420.0964939.56.7721.387
85584.80.847.420.09659.449.56.7721.107
85594.80.857.820.0967362.56.7720.877
85604.80.871.420.09690.779.56.7720.689

Outer Diameter: 5.5 mm to 5.8 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
85615.50.515.64.61125.310.50.6660.408
85625.50.516.64.61128.112.50.6660.343
85635.50.518.14.61132.415.50.6660.276
85645.50.520.14.61138.119.50.6660.22
85655.50.522.64.61145.224.50.6660.175
85665.50.526.14.61155.131.50.6660.136
85675.50.530.14.61166.539.50.6660.108
85685.50.535.14.61180.749.50.6660.087
85695.50.541.64.61199.262.50.6660.069
85705.50.550.14.611123.379.50.6660.054
85715.630.6316.88.80323.710.51.6661.028
85725.630.6318.18.80326.412.51.6660.863
85735.630.6319.98.80330.215.51.6660.696
85745.630.6322.58.80335.419.51.6660.553
85755.630.6325.68.80341.824.51.6660.44
85765.630.6330.18.80350.931.51.6660.343
85775.630.6335.18.80361.239.51.6660.273
85785.630.6341.48.80374.149.51.6660.218
85795.630.6349.68.80390.962.51.6660.173
85805.630.6360.38.803112.979.51.6660.136
85815.80.818.416.80823.110.54.3322.672
85825.80.82016.80825.612.54.3322.245
85835.80.822.416.80829.315.54.3321.81
85845.80.825.616.80834.319.54.3321.439
85855.80.829.616.80840.524.54.3321.145
85865.80.835.216.80849.231.54.3320.891
85875.80.841.616.80859.239.54.3320.71
85885.80.849.616.80871.649.54.3320.567
85895.80.860.116.80887.962.54.3320.449
85905.80.873.616.80810979.54.3320.353

Outer Diameter: 6 mm to 6.93 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
85916120.330.68123.410.510.5846.524
85926122.330.6812612.510.5845.48
85936125.330.68129.815.510.5844.419
85946129.330.6813519.510.5843.513
85956134.330.68141.524.510.5842.796
85966141.330.68150.531.510.5842.175
85976149.330.68160.939.510.5841.734
85986159.330.68173.849.510.5841.384
85996172.330.68190.662.510.5841.096
86006189.330.681112.679.510.5840.862
86016.80.518.53.76134.910.50.4210.204
86026.80.519.53.7613912.50.4210.171
86036.80.5213.76145.215.50.4210.138
86046.80.5233.76153.419.50.4210.11
86056.80.525.53.76163.724.50.4210.087
86066.80.5293.76178.231.50.4210.068
86076.80.5333.76194.639.50.4210.054
86086.80.5383.761115.349.50.4210.043
86096.80.544.43.76114262.50.4210.034
86106.80.5533.761177.179.50.4210.027
86116.930.6319.77.22531.710.51.0490.514
86126.930.6320.97.22535.212.51.0490.432
86136.930.6322.87.22540.515.51.0490.348
86146.930.6325.37.22547.619.51.0490.277
86156.930.6328.57.22556.524.51.0490.22
86166.930.6332.97.2256931.51.0490.171
86176.930.63387.22583.239.51.0490.137
86186.930.6344.27.225100.949.51.0490.109
86196.930.6352.47.22512462.51.0490.086
86206.930.6363.17.225154.179.51.0490.068

Outer Diameter: 7.1 mm to 7.55 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
86217.10.821.314.11729.810.52.7341.336
86227.10.822.914.1173312.52.7341.122
86237.10.825.314.11737.915.52.7340.905
86247.10.828.514.11744.319.52.7340.719
86257.10.832.514.11752.424.52.7340.573
86267.10.838.114.11763.731.52.7340.445
86277.10.844.514.11776.639.52.7340.355
86287.10.852.514.11792.749.52.7340.283
86297.10.862.914.117113.662.52.7340.224
86307.10.876.514.11714179.52.7340.176
86317.3123.225.4582910.56.6643.261
86327.3125.225.45832.112.56.6642.74
86337.3128.225.45836.715.56.6642.209
86347.3132.225.45842.919.56.6641.756
86357.3137.225.45850.624.56.6641.398
86367.3144.225.45861.531.56.6641.087
86377.3152.225.45873.939.56.6640.867
86387.3162.225.45889.449.56.6640.692
86397.3175.225.458109.562.56.6640.548
86407.3192.225.458135.879.56.6640.431
86417.551.2525.546.35129.310.516.2787.962
86427.551.252846.35132.512.516.2786.688
86437.551.2531.746.35137.315.516.2785.394
86447.551.2536.746.35143.719.516.2784.287
86457.551.254346.35151.824.516.2783.412
86467.551.2551.746.3516331.516.2782.654
86477.551.2561.746.35175.939.516.2782.117
86487.551.2574.246.3519249.516.2781.689
86497.551.2590.546.35111362.516.2781.338
86507.551.25111.746.351140.379.516.2781.052

Outer Diameter: 8.63 mm to 9 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
86518.630.6323.45.84844.110.50.6470.251
86528.630.6324.75.84849.412.50.6470.211
86538.630.6326.55.84857.115.50.6470.17
86548.630.6329.15.84867.619.50.6470.135
86558.630.6332.25.84880.624.50.6470.108
86568.630.6336.65.84898.831.50.6470.084
86578.630.6341.75.848119.739.50.6470.067
86588.630.63485.848145.849.50.6470.053
86598.630.6356.25.848179.562.50.6470.042
86608.630.6366.95.84822479.50.6470.033
86618.80.82511.4964010.51.6950.652
86628.80.826.611.49644.512.51.6950.548
86638.80.82911.49651.215.51.6950.442
86648.80.832.211.49660.119.51.6950.351
86658.80.836.211.49671.324.51.6950.28
86668.80.841.811.49686.831.51.6950.218
86678.80.848.211.496104.739.51.6950.173
86688.80.856.211.49612749.51.6950.138
86698.80.866.611.49615662.51.6950.11
86708.80.880.211.496193.979.51.6950.086
86719126.921.21637.610.54.1361.593
86729128.921.21641.712.54.1361.338
86739131.921.21647.715.54.1361.079
86749135.921.21655.819.54.1360.858
86759140.921.21665.924.54.1360.683
86769147.921.21680.131.54.1360.531
86779155.921.21696.239.54.1360.423
86789165.921.216116.449.54.1360.338
86799178.921.216142.762.54.1360.268
86809195.921.216177.179.54.1360.21

Outer Diameter: 9.25 mm to 10.8 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
86819.251.2529.238.16236.410.510.093.889
86829.251.2531.738.16240.312.510.093.266
86839.251.2535.438.16246.115.510.092.634
86849.251.2540.538.16253.919.510.092.094
86859.251.2546.738.16263.524.510.091.667
86869.251.2555.538.16277.231.510.091.296
86879.251.2565.538.16292.739.510.091.034
86889.251.257838.16211249.510.090.825
86899.251.2594.238.162137.262.510.090.653
86909.251.25115.538.162170.179.510.090.514
86919.61.632.573.6343710.527.0510.438
86929.61.635.773.6344112.527.058.768
86939.61.640.573.63447.115.527.057.071
86949.61.646.973.63455.219.527.055.621
86959.61.654.973.63465.324.527.054.474
86969.61.666.173.63479.531.527.053.479
86979.61.678.973.63495.739.527.052.775
86989.61.694.973.634115.949.527.052.214
86999.61.6115.773.634142.362.527.051.754
87009.61.6142.973.634176.779.527.051.379
870110.80.829.49.45354.410.51.0880.334
870210.80.8319.45360.812.51.0880.281
870310.80.833.49.45370.415.51.0880.226
870410.80.836.69.45383.119.51.0880.18
870510.80.840.69.4539924.51.0880.143
870610.80.846.29.453121.431.51.0880.111
870710.80.852.69.453146.839.51.0880.089
870810.80.860.69.453178.649.51.0880.071
870910.80.8719.453220.162.51.0880.056
871010.80.884.69.453274.379.51.0880.044

Outer Diameter: 11 mm to 11.6 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
871111131.317.55149.610.52.6460.816
871211133.317.55155.112.52.6460.685
871311136.317.55163.315.52.6460.552
871411140.317.55174.219.52.6460.439
871511145.317.55187.924.52.6460.35
871611152.317.551107.131.52.6460.272
871711160.317.551129.139.52.6460.217
871811170.317.551156.549.52.6460.173
871911183.317.551192.162.52.6460.137
8720111100.317.551238.779.52.6460.108
872111.251.2533.632.30946.610.56.4681.991
872211.251.2536.132.30951.612.56.4681.672
872311.251.2539.832.3095915.56.4681.349
872411.251.2544.932.3096919.56.4681.072
872511.251.2551.132.30981.424.56.4680.853
872611.251.2559.932.30998.831.56.4680.664
872711.251.2569.932.309118.739.56.4680.529
872811.251.2582.432.309143.649.56.4680.422
872911.251.2598.632.309175.962.56.4680.335
873011.251.2512032.309218.379.56.4680.263
873111.61.636.961.58745.210.517.355.344
873211.61.640.161.5875012.517.354.489
873311.61.644.961.58757.115.517.353.62
873411.61.651.361.58766.719.517.352.878
873511.61.659.361.58778.624.517.352.29
873611.61.670.561.58795.331.517.351.781
873711.61.683.361.587114.439.517.351.421
873811.61.699.361.587138.349.517.351.134
873911.61.6120.161.587169.462.517.350.898
874011.61.6147.361.58721079.517.350.706

Outer Diameter: 12 mm to 13.75 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
874112240.6108.82145.710.542.3413.048
874212244.6108.82150.712.542.3410.96
874312250.6108.82158.115.542.348.839
874412258.6108.82168.119.542.347.026
874512268.6108.82180.524.542.345.592
874612282.6108.82197.931.542.344.349
874712298.6108.821117.839.542.343.468
8748122118.6108.821142.649.542.342.768
8749122144.6108.821174.962.542.342.192
8750122178.6108.821217.279.542.341.723
875113.5136.814.43267.310.51.6950.418
875213.5138.814.43275.112.51.6950.351
875313.5141.814.43286.815.51.6950.283
875413.5145.814.432102.519.51.6950.225
875513.5150.814.43212224.51.6950.179
875613.5157.814.432149.331.51.6950.139
875713.5165.814.432180.539.51.6950.111
875813.5175.814.432219.649.51.6950.089
875913.5188.814.432270.562.51.6950.07
876013.51105.814.43233779.51.6950.055
876113.751.2539.126.72761.310.54.1361.019
876213.751.2541.626.7276812.54.1360.856
876313.751.2545.326.7277815.54.1360.691
876413.751.2550.426.72791.619.54.1360.549
876513.751.2556.626.727108.324.54.1360.437
876613.751.2565.426.727131.931.54.1360.34
876713.751.2575.426.727158.839.54.1360.271
876813.751.2587.926.727192.449.54.1360.216
876913.751.25104.126.727236.162.54.1360.171
877013.751.25125.426.727293.279.54.1360.135

Outer Diameter: 14.1 mm to 15 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
877114.11.642.452.14157.410.511.072.736
877214.11.645.652.14163.512.511.072.299
877314.11.650.452.14172.615.511.071.854
877414.11.656.852.14184.719.511.071.473
877514.11.664.852.14199.824.511.071.173
877614.11.67652.14112131.511.070.912
877714.11.688.852.141145.339.511.070.727
877814.11.6104.852.141175.649.511.070.58
877914.11.6125.652.141214.962.511.070.46
878014.11.6152.852.141266.479.511.070.361
878114.5246.191.01755.710.527.056.68
878214.5250.191.01761.512.527.055.612
878314.5256.191.01770.215.527.054.525
878414.5264.191.01781.919.527.053.597
878514.5274.191.01796.424.527.052.863
878614.5288.191.017116.831.527.052.227
878714.52104.191.017140.139.527.051.776
878814.52124.191.017169.249.527.051.417
878914.52150.191.017207.162.527.051.122
879014.52184.191.017256.679.527.050.882
8791152.550.7162.91756.610.566.1516.31
8792152.555.7162.91762.812.566.1513.7
8793152.563.2162.9177215.566.1511.048
8794152.573.2162.91784.219.566.158.782
8795152.585.7162.91799.524.566.156.99
8796152.5103.2162.91712131.566.155.437
8797152.5123.2162.917145.539.566.154.335
8798152.5148.2162.917176.249.566.153.46
8799152.5180.7162.91721662.566.152.74
8800152.5223.2162.917268.179.566.152.154

Outer Diameter: 17.25 mm to 18 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
880117.251.2546.821.46285.810.52.5190.486
880217.251.2549.321.46295.712.52.5190.408
880317.251.255321.462110.515.52.5190.329
880417.251.2558.121.462130.519.52.5190.262
880517.251.2564.321.462155.224.52.5190.208
880617.251.2573.121.46219031.52.5190.162
880717.251.2583.121.462229.739.52.5190.129
880817.251.2595.621.462279.349.52.5190.103
880917.251.25111.821.462343.762.52.5190.082
881017.251.25133.121.462428.279.52.5190.064
881117.61.650.142.12377.210.56.771.305
881217.61.653.342.12385.612.56.771.096
881317.61.658.142.12398.115.56.770.884
881417.61.664.542.123114.819.56.770.703
881517.61.672.542.123135.724.56.770.559
881617.61.683.742.12316531.56.770.435
881717.61.696.542.123198.439.56.770.347
881817.61.6112.542.123240.249.56.770.277
881917.61.6133.342.123294.662.56.770.219
882017.61.6160.542.123365.779.56.770.172
882118253.875.25172.210.516.563.185
882218257.875.25179.712.516.562.676
882318263.875.2519115.516.562.158
882418271.875.25110619.516.561.715
882518281.875.251124.824.516.561.365
882618295.875.251151.131.516.561.062
8827182111.875.251181.139.516.560.847
8828182131.875.251218.749.516.560.676
8829182157.875.251267.562.516.560.535
8830182191.875.251331.379.516.560.421

Outer Diameter: 18.5 mm to 22 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
883118.52.558.4133.06970.310.540.377.777
883218.52.563.4133.06977.612.540.376.533
883318.52.570.9133.06988.515.540.375.268
883418.52.580.9133.06910319.540.374.188
883518.52.593.4133.069121.224.540.373.333
883618.52.5110.9133.069146.731.540.372.592
883718.52.5130.9133.069175.739.540.372.067
883818.52.5155.9133.069212.149.540.371.65
883918.52.5188.4133.069259.462.540.371.307
884018.52.5230.9133.069321.279.540.371.027
884121.61.658.934.636104.310.54.330.668
884221.61.662.134.636116.112.54.330.561
884321.61.666.934.636133.915.54.330.453
884421.61.673.334.636157.519.54.330.36
884521.61.681.334.636187.124.54.330.286
884621.61.692.534.636228.631.54.330.223
884721.61.6105.334.636275.939.54.330.178
884821.61.6121.334.636335.249.54.330.142
884921.61.6142.134.636412.262.54.330.112
885021.61.6169.334.636512.979.54.330.088
885122262.662.25294.310.510.581.631
885222266.662.252104.312.510.581.37
885322272.662.252119.415.510.581.105
885422280.662.252139.419.510.580.878
885522290.662.252164.524.510.580.699
8856222104.662.252199.631.510.580.544
8857222120.662.252239.839.510.580.434
8858222140.662.252289.949.510.580.346
8859222166.662.252355.262.510.580.274
8860222200.662.252440.579.510.580.215

Outer Diameter: 22.5 mm to 27.5 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
886122.52.567.2112.6598910.525.873.982
886222.52.572.2112.65998.112.525.873.345
886322.52.579.7112.659111.915.525.872.697
886422.52.589.7112.659130.219.525.872.144
886522.52.5102.2112.659153.124.525.871.707
886622.52.5119.7112.659185.131.525.871.327
886722.52.5139.7112.659221.739.525.871.059
886822.52.5164.7112.659267.549.525.870.845
886922.52.5197.2112.659326.962.525.870.669
887022.52.5239.7112.659404.779.525.870.526
887127273.651.187126.810.56.7720.835
887227277.651.187140.912.56.7720.701
887327283.651.187162.115.56.7720.566
887427291.651.187190.419.56.7720.45
8875272101.651.187225.724.56.7720.358
8876272115.651.187275.231.56.7720.278
8877272131.651.187331.739.56.7720.222
8878272151.651.187402.449.56.7720.177
8879272177.651.187494.262.56.7720.14
8880272211.651.187614.379.56.7720.11
888127.52.578.293.197115.810.516.5622.039
888227.52.583.293.19712812.516.5621.713
888327.52.590.793.197146.215.516.5621.381
888427.52.5100.793.197170.519.516.5621.098
888527.52.5113.293.197200.924.516.5620.874
888627.52.5130.793.197243.531.516.5620.68
888727.52.5150.793.197292.139.516.5620.542
888827.52.5175.793.197352.949.516.5620.432
888927.52.5208.293.19743262.516.5620.343
889027.52.5250.793.197535.379.516.5620.269

Outer Diameter: 34.5 mm

Product CodeOuter Diameter
(mm)
Wire Diameter
(mm)
Custom length
(mm)
Allowable load
(N)
Length at allowable load
(mm)
Total CoilsInitial tension
(N)
Spring constant
(N/mm)
889134.52.593.674.837160.210.510.0940.972
889234.52.598.774.83717812.510.0940.817
889334.52.5106.174.837204.415.510.0940.659
889434.52.5116.174.837239.819.510.0940.524
889534.52.5128.674.83728424.510.0940.417
889634.52.5146.174.837345.931.510.0940.324
889734.52.5166.174.837416.739.510.0940.258
889834.52.5191.174.837505.149.510.0940.206
889934.52.5223.674.837620.162.510.0940.163
890034.52.5266.174.837770.379.510.0940.128

Development story

Super springs are the one of the best-selling standard springs that have been standardized ahead of the springs for which made-to-order was common in the past.

Part Number
8723
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

528,915 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

5 Day(s) or more 1030.01~60.0032.30959.039.811.256.4681.3491.2515.55

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS 304-WPB Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 8723 in the DS Series Tensile Coil Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 8723 trong chuỗi DS Series Tensile Coil Spring.

Products like this...

Part Number
8504
8505
8506
8724
8725
8726
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

528,915 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108.01~15.008.0617.714.632.6461.7560.519.520

528,915 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108.01~15.008.062117.132.6461.3980.524.520

472,174 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108.01~15.008.0625.620.632.6461.0870.531.510

528,915 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1030.01~60.0032.30969.044.911.256.4681.0721.2519.55

472,174 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1030.01~60.0032.30981.451.111.256.4680.8531.2524.55

472,174 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1030.01~60.0032.30998.859.911.256.4680.6641.2531.55