(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
Part Number |
---|
RKS543BA-PS36-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,647,932 VND | 1 Piece(s) | 39 Day(s) | [Set] Motor Unit | 42 | Single-phase | AC100 Type | Open loop | 0.02 | 3 | Presence | Unipolar | 0.42 | ~3 | N/A | Pulse train input type | 36 | 3 | Dual axis shaft | N/A | PS | N/A | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part RKS543BA-PS36-3 in the New 5th Phase Stepper Motor Unit RKII Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RKS543BA-PS36-3 trong chuỗi New 5th Phase Stepper Motor Unit RKII Series.
Part Number |
---|
PKE545AC-FC10RA |
PKE545AC-FC20LA |
PKE545AC-FC20RA |
RKS543BA-PS50 |
RKS543BA-PS50-1 |
RKS543BA-PS50-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,550,325 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 42 | - | - | - | 0.072 | 1 | Presence | Unipolar | 0.42 | ~1 | N/A | Pulse train input type | 10 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
10,550,325 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
10,550,325 VND | 1 Piece(s) | 19 Day(s) | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
21,973,772 VND | 1 Piece(s) | 39 Day(s) | [Set] Motor Unit | 42 | Single-phase | AC100 Type | Open loop | 0.0144 | 3 | Presence | Unipolar | 0.42 | ~3 | N/A | Pulse train input type | 50 | N/A | Dual axis shaft | N/A | PS | N/A | - | - | ||
22,627,866 VND | 1 Piece(s) | 39 Day(s) | [Set] Motor Unit | 42 | Single-phase | AC100 Type | Open loop | 0.0144 | 3 | Presence | Unipolar | 0.42 | ~3 | N/A | Pulse train input type | 50 | 1 | Dual axis shaft | N/A | PS | N/A | - | - | ||
22,637,898 VND | 1 Piece(s) | 39 Day(s) | [Set] Motor Unit | 42 | Single-phase | AC100 Type | Open loop | 0.0144 | 3 | Presence | Unipolar | 0.42 | ~3 | N/A | Pulse train input type | 50 | 2 | Dual axis shaft | N/A | PS | N/A | - | - |