(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
New 5th Phase Stepper Motor Unit RKII Series (Part Number)

New 5th Phase Stepper Motor Unit RKII Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      4,529,225VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
RKS543BAD-TS10-1 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

19,673,334 VND

17,706,001 VND

1 Piece(s) 39 Day(s) [Set] Motor Unit42Single-phaseAC100 TypeOpen loop0.0721.4PresenceUnipolar0.42~1.4N/APositioning Function Built-in Type101Dual axis shaftN/ATSN/A--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part RKS543BAD-TS10-1 in the New 5th Phase Stepper Motor Unit RKII Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RKS543BAD-TS10-1 trong chuỗi New 5th Phase Stepper Motor Unit RKII Series.

Products like this...

Part Number
PKE545AC-FC10RA
PKE545AC-FC20LA
PKE545AC-FC20RA
RKS543BAD-TS10-2
RKS543BAD-TS10-3
RKS543BAD-TS20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

10,550,325 VND

1 Piece(s) 19 Day(s) Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

10,550,325 VND

1 Piece(s) 19 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

10,550,325 VND

1 Piece(s) 19 Day(s) Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

19,683,368 VND

1 Piece(s) 39 Day(s) [Set] Motor Unit42Single-phaseAC100 TypeOpen loop0.0721.4PresenceUnipolar0.42~1.4N/APositioning Function Built-in Type102Dual axis shaftN/ATSN/A--

19,693,400 VND

1 Piece(s) 39 Day(s) [Set] Motor Unit42Single-phaseAC100 TypeOpen loop0.0721.4PresenceUnipolar0.42~1.4N/APositioning Function Built-in Type103Dual axis shaftN/ATSN/A--

19,019,242 VND

1 Piece(s) 39 Day(s) [Set] Motor Unit42Single-phaseAC100 TypeOpen loop0.0362PresenceUnipolar0.25~2N/APositioning Function Built-in Type20N/ADual axis shaftN/ATSN/A--