(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)
Part Number |
---|
E2E-S05S12-WC-C1 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,793,750 VND | 1 Piece(s) | Same day | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | M5 | - | 20.1~30 | 25.1 | CE / IEC | Small Diameter | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 5 | Standard | Standard PVC cord | - | - | 1.2 |
Loading...Tải…
Detected Objects | Magnetic Metal | Detection Direction | Front Surface | Amplifier | Amplifier Built-in Type |
---|---|---|---|---|---|
Protection Structure (IEC) | IP67 | Power Type | Direct Current 3-Wire Type | Power Supply Voltage | 10-30 VDC |
Please check the type/dimensions/specifications of the part E2E-S05S12-WC-C1 5M in the Small-Diameter Proximity Sensor [E2E] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E-S05S12-WC-C1 5M trong chuỗi Small-Diameter Proximity Sensor [E2E].
Part Number |
---|
E2E-C03SR8-WC-B1 2M |
E2E-C03SR8-WC-C1 2M |
E2E-C03SR8-WC-C1 5M |
E2E-S05S12-WC-C1-R 2M |
E2E-S05S12-WC-C2 2M |
E2E-S05S12-WC-C2 5M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Detection distance L1 [classification] (mm) | Operating Environment | Shielded / Non-shielded | Case Material | Detecting Surface Material | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | Acquired Standards | Types | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Different Frequency Type | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,576,015 VND | 1 Piece(s) | 6 Day(s) | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | - | PNP Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 0.8 | ||
2,573,280 VND | 1 Piece(s) | Same day | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | - | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.4, 3-core | - | - | 0.8 | ||
2,854,461 VND | 1 Piece(s) | Same day | Cylindrical Column Type | ~1 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | - | 3 | 20.1~30 | 27.1 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NO | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 0.8 | ||
2,203,032 VND | 1 Piece(s) | Same day | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | M5 | - | 20.1~30 | 25.1 | IEC / CE | Small Diameter | NPN Open Collector | NO | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Robot (bending-resistant) PVC cable | - | - | 1.2 | ||
1,490,750 VND | 1 Piece(s) | Same day | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement / Cold Resistance | Shield Type | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] Heat Resistant ABS | M5 | - | 20.1~30 | 25.1 | IEC / CE | Small Diameter | NPN Open Collector | NC | Pre-wired model | Brown + V, black output, blue 0V | 2 | Standard | Vinyl (PVC)-insulated round cord, φ2.9, 3-core | - | - | 1.2 | ||
2,050,798 VND | 1 Piece(s) | Same day | Screw Type | ~2 | Standard / Mini Type / Oil Resistance Reinforcement | Shield Type | Brass Nickel Plated | [ABS Resin] Heat Resistant ABS | M5 | - | 20.1~30 | 25.1 | IEC / UL / CE | Small Diameter | Direct Current 3-Wire Type NPN Open Collector Output | NC | Pre-wired model | - | 5 | - | Standard PVC cord | - | - | 1.2 |