(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small-Diameter Proximity Sensor [E2E] (Part Number)

Small-Diameter Proximity Sensor [E2E]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,395,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Even though it is a small proximity sensor, the installation is surprisingly easy.
[Features]
· M4, ø5.4, ø6.5 size, non-shielded, connector relay type, connector type additions for all 108 variations
· High-speed response frequency for stable detection of moving work Max. 5kHz
· With four indicator lights, easy alignment of indicator lights
· reduction of jig manufacturing man-hours with dedicated mounting brackets
· for protection against breakage stainless steel spiral tube available (for M4, M5 use only)

 
Part Number
E2E-S05S12-WC-C1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

1,816,146 VND

1 Piece(s) Same day Screw Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSM5-20.1~3025.1CE / IECSmall DiameterNPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--1.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detected Objects Magnetic Metal Detection Direction Front Surface Amplifier Amplifier Built-in Type
Protection Structure (IEC) IP67 Power Type Direct Current 3-Wire Type Power Supply Voltage 10-30 VDC

Please check the type/dimensions/specifications of the part E2E-S05S12-WC-C1 2M in the Small-Diameter Proximity Sensor [E2E] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2E-S05S12-WC-C1 2M trong chuỗi Small-Diameter Proximity Sensor [E2E].

Products like this...

Part Number
E2E-C03SR8-WC-B1 2M
E2E-C03SR8-WC-C1 2M
E2E-C03SR8-WC-C1 5M
E2E-S05S12-WC-C1 5M
E2E-S05S12-WC-C1-R 2M
E2E-S05S12-WC-C2 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Operating Environment Shielded / Non-shielded Case Material Detecting Surface Material Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Acquired Standards Types Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,576,015 VND

1 Piece(s) 6 Day(s) Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CE-PNP Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.4, 3-core--0.8

2,573,280 VND

1 Piece(s) Same day Cylindrical Column Type~1Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CE-NPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.4, 3-core--0.8

2,854,461 VND

1 Piece(s) Same day Cylindrical Column Type~1Standard / Mini Type / Oil Resistance ReinforcementShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABS-320.1~3027.1IEC / UL / CESmall DiameterDirect Current 3-Wire Type NPN Open Collector OutputNOPre-wired model-5-Standard PVC cord--0.8

1,793,750 VND

1 Piece(s) Same day Screw Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSM5-20.1~3025.1IEC / CESmall DiameterNPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V5StandardStandard PVC cord--1.2

2,203,032 VND

1 Piece(s) Same day Screw Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSM5-20.1~3025.1IEC / CESmall DiameterNPN Open CollectorNOPre-wired modelBrown + V, black output, blue 0V2StandardRobot (bending-resistant) PVC cable--1.2

1,490,750 VND

1 Piece(s) Same day Screw Type~2Standard / Mini Type / Oil Resistance Reinforcement / Cold ResistanceShield Type[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSM5-20.1~3025.1IEC / CESmall DiameterNPN Open CollectorNCPre-wired modelBrown + V, black output, blue 0V2StandardVinyl (PVC)-insulated round cord, φ2.9, 3-core--1.2