(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.
[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen
Part Number |
---|
E3NX-FA54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,293,283 VND | 1 Piece(s) | 21 Day(s) or more | - | - | [Plastic] Polycarbonate | Amplifier only | ~1000 | - | - | -25~55 | 35~85 | IP50 | External Input / Power Tuning Function | - | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | M8 Connector | - | Square shape | Compatible connector (XS3F-M42*-40*-A) | Smart fiber sensor (1 output / 1 input), M8 connector type | An Input and An Output | DIN rail or optional bracket (type E39-L143) | - | 520 |
Loading...Tải…
Type | Fiber Sensor (Amplifier) | Light Source | Red 4-element type light emitting diode | Response time (standard mode)(ms) | 1 |
---|
Please check the type/dimensions/specifications of the part E3NX-FA54 in the Smart Fiber Amplifier [E3NX-FA] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3NX-FA54 trong chuỗi Smart Fiber Amplifier [E3NX-FA].
Part Number |
---|
E3NX-FA21 2M |
E3NX-FA21M 2M |
E3NX-FA24 |
E3NX-FA6 |
E3NX-FA6M |
E3NX-FA7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,648,000 VND | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Separation Type | ~400 | 0.3 | Cold Resistance / Standard | -25~40 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | Square shape | - | - | 2 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
4,296,570 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | High function type | - | NPN open-collector | - | Pre-wired | 2 | - | - | - | 2 Output + 1 Input | - | Fiber emission level can be adjusted manually | - | ||
4,293,283 VND | 1 Piece(s) | 8 Day(s) or more | - | - | [Plastic] Polycarbonate | Amplifier only | ~1000 | - | - | -25~55 | 35~85 | IP50 | Power Tuning Function / External Input | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | M8 Connector | - | Square shape | Compatible connector (XS3F-M42*-40*-A) | Smart fiber sensor (1 output / 1 input), M8 connector type | An Input and An Output | DIN rail or optional bracket (type E39-L143) | - | 520 | ||
3,108,000 VND | 1 Piece(s) | Same day | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Cold Resistance / Standard | -30~70 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | Square shape | - | - | 1 Output | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
3,751,891 VND | 1 Piece(s) | 8 Day(s) or more | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | Standard type | - | NPN open-collector | - | Connector (reduced wiring) | - | - | - | - | 1 Output | - | Fiber emission level can be adjusted manually | - | ||
3,408,000 VND | 1 Piece(s) | 65 Day(s) or more | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Cold Resistance / Standard | -30~70 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | Square shape | - | - | 1 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) |