(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.
[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen
Part Number |
---|
E3NX-FA7M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,010,461 VND | 1 Piece(s) | 65 Day(s) or more | Opaque Objects / Microscopic Object | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Standard / Cold Resistance | -30~70 | 35~85 | IP50 | Threshold Automatic Correction / Counter / External Input / Response time setting / Power Tuning Function | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | Square shape | - | - | 1 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | Fiber emission level can be adjusted manually | 360 (high-speed mode) |
Loading...Tải…
Type | Fiber Sensor (Amplifier) | Light Source | Red 4-element type light emitting diode | Response time (standard mode)(ms) | 1 |