(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH] (Part Number)

E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,380,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with 2 sensor heads for short distance and long distance

[Features]
· Long distance spot variable provides stable detection at a minimum size of ø0.1 mm customized to suit the amplifier.
· You can select from 2 sensor heads are provided for long distance and short distance depending on the scene.
· Stable detection is possible even during spot variable and smallest spot variation of the workpiece
· A reliable robot cable is used to ensure best performance even in the adverse environment, a safe laser class 1 is used
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart touch

 
Part Number
E3NC-LH03 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Detection distance 【classification】
(mm)
Reflection type detection method Protection Structure Head maximum size width
(mm)
Head maximum size, depth
(mm)
Cable length
(m)
Shape (beam) Mounting Method Specifications Detection Distance details
(mm)

8,026,400 VND

1 Piece(s) 6 Day(s) or more [Laser Sensor] Laser Sensor~10000[Retroreflective] Retro-Reflective Shape (With MSR Function)IP6736205Approximately Ø2 mm (at distance of 1000 mm)Mounting bracket type E39-L190(sensor head)With MSR function8000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detected Objects Opaque Objects Detection Method Retro reflective Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Beam Shape Small Spots Light Source Visible Light Semiconductor Laser Head Shape Square shape
Case Material Polybutylene Terephthalate Amplifier Installation Type Amplifier Separation Type Operating Environment Standard / Cold Resistance
Ambient Operating Temperature(°C) -10::55 Ambient Operating Temperature(%) 35::85 Head maximum size height(mm) 12.4
Connection Method Pre-wired connector Laser class Class 1 Shape (amplifier) Square shape
Applicable Sensors E3NC-LH01/E3NC-LH02 Overview Sensor head

Please check the type/dimensions/specifications of the part E3NC-LH03 5M in the E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3NC-LH03 5M trong chuỗi E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH].

Products like this...

Part Number
E3NC-LH01 2M
E3NC-LH02 2M
E3NC-LH02 5M
E3NC-LH03 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Detection distance 【classification】
(mm)
Reflection type detection method Protection Structure Head maximum size width
(mm)
Head maximum size, depth
(mm)
Cable length
(m)
Shape (beam) Mounting Method Specifications Detection Distance details
(mm)

5,040,000 VND

1 Piece(s) 6 Day(s) or more [Lens for Sensor] Sensor head~100Limited Reflective TypeIP6526.834.52Approximately Ø0.1 mm (at distance of 70 mm)Mounting bracket type E39-L186(sensor head)-70±15

4,380,000 VND

1 Piece(s) 6 Day(s) or more [Lens for Sensor] Sensor head~1000Diffused reflective shapeIP6528.9272Approximately Ø0.8 mm (at distance of 300 mm)Mounting bracket type E39-L185(sensor head)-750

7,423,810 VND

1 Piece(s) 6 Day(s) or more [Laser Sensor] Laser Sensor~1000Diffused reflective shapeIP6528.9275Approximately Ø0.8 mm (at distance of 300 mm)Mounting bracket type E39-L185(sensor head)-750

6,900,646 VND

1 Piece(s) 6 Day(s) or more [Lens for Sensor] Sensor head~10000[Retroreflective] Retro-Reflective Shape (With MSR Function)IP6736202Approximately Ø2 mm (at distance of 1000 mm)Mounting bracket type E39-L185(sensor head)-6000