(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Equipped with 2 sensor heads for short distance and long distance
[Features]
· Long distance spot variable provides stable detection at a minimum size of ø0.1 mm customized to suit the amplifier.
· You can select from 2 sensor heads are provided for long distance and short distance depending on the scene.
· Stable detection is possible even during spot variable and smallest spot variation of the workpiece
· A reliable robot cable is used to ensure best performance even in the adverse environment, a safe laser class 1 is used
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart touch
Part Number |
---|
E3NC-LH02 5M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Detection distance 【classification】 (mm) | Reflection type detection method | Protection Structure | Head maximum size width (mm) | Head maximum size, depth (mm) | Cable length (m) | Shape (beam) | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,423,810 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor | ~1000 | Diffused reflective shape | IP65 | 28.9 | 27 | 5 | Approximately Ø0.8 mm (at distance of 300 mm) | Mounting bracket type E39-L185(sensor head) | - | 750 |
Loading...Tải…
Detected Objects | Opaque Objects | Detection Method | Retro reflective | Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use |
---|---|---|---|---|---|
Beam Shape | Small Spots | Light Source | Visible Light Semiconductor Laser | Head Shape | Square shape |
Case Material | Polybutylene Terephthalate | Amplifier Installation Type | Amplifier Separation Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature(°C) | -10::55 | Ambient Operating Temperature(%) | 35::85 | Head maximum size height(mm) | 12.4 |
Connection Method | Pre-wired connector | Laser class | Class 1 | Shape (amplifier) | Square shape |
Applicable Sensors | E3NC-LH01/E3NC-LH02 | Overview | Sensor head |