(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Equipped with 2 sensor heads for short distance and long distance
[Features]
· Long distance spot variable provides stable detection at a minimum size of ø0.1 mm customized to suit the amplifier.
· You can select from the 2 sensor heads are provided for long distance and short distance depending on the scene.
· Stable detection is possible even at spot variable and smallest spot variation
· A reliable robot cable is used to ensure best performance even in the adverse environment, a safe laser class 1 is used
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart touch
Part Number |
---|
E3NC-LA21 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Amplifier Installation Type | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Response time (standard mode) (ms) | Applicable Sensors | Overview | Input/Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,624,000 VND | 1 Piece(s) | Same day | Amplifier Separation Type | Standard / Cold Resistance | -25~40 | 37 | 10 | 83.4 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Light-ON | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | E3NC-LH01/E3NC-LH02 | Includes dynamic power control (DPC) | 2 Output + 1 Input |
Loading...Tải…
Type | Laser Sensor (Amplifier) | Detected Objects | Opaque Objects | Detection Method | Through Beam Type |
---|---|---|---|---|---|
Head Shape | Square shape | Case Material | Polycarbonate | Ambient Operating Temperature(%) | 35::85 |
Protection Structure | IP65 | Laser class | Class 1 | Shape (amplifier) | Square shape |
Please check the type/dimensions/specifications of the part E3NC-LA21 2M in the Small laser sensor E3NC-L series laser amplifier [E3NC-LA] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3NC-LA21 2M trong chuỗi Small laser sensor E3NC-L series laser amplifier [E3NC-LA].
Part Number |
---|
E3NC-LA0 |
E3NC-LA51 2M |
E3NC-LA7 |
E3NC-LA9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Amplifier Installation Type | Operating Environment | Ambient Operating Temperature (°C) | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Timer | Response time (standard mode) (ms) | Applicable Sensors | Overview | Input/Output |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,293,503 VND | 1 Piece(s) | 8 Day(s) or more | Amplifier only | Standard | 0~40 | - | - | - | Power Tuning Function / Response time setting / Derivative Action / Threshold Automatic Correction | Supplied from the connector through the Sensor Communications Unit | Output from two sensors is split to PLC via the network | - | Connector (for sensor communication unit) | - | Timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | 1 | Compatible communication unit (E3NW-DS) | High-performance type (twin output) | 2 Output + 1 Input | ||
4,296,570 VND | 1 Piece(s) | 8 Day(s) or more | Amplifier Separation Type | Standard / Cold Resistance | -25~40 | 37 | 10 | 83.4 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Light-ON | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | E3NC-LH01/E3NC-LH02 | Includes dynamic power control (DPC) | 2 Output + 1 Input | ||
4,010,461 VND | 1 Piece(s) | 8 Day(s) or more | Amplifier Separation Type | Standard / Cold Resistance | -25~40 | 37 | 10 | 86.9 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Light-ON | Connector (reduced wiring) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | 1 | E3NC-LH01/E3NC-LH02 | Includes dynamic power control (DPC) | 1 Output + 1 Input | ||
4,010,461 VND | 1 Piece(s) | 8 Day(s) or more | Amplifier Separation Type | Standard / Cold Resistance | -25~40 | 37 | 10 | 86.9 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Light-ON | Connector (reduced wiring) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | 1 | E3NC-LH01/E3NC-LH02 | Includes dynamic power control (DPC) | 1 Output + 1 Input |