(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small laser sensor E3NC-L series laser amplifier [E3NC-LA] (Part Number)

Small laser sensor E3NC-L series laser amplifier [E3NC-LA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,624,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with 2 sensor heads for short distance and long distance

[Features]
· Long distance spot variable provides stable detection at a minimum size of ø0.1 mm customized to suit the amplifier.
· You can select from the 2 sensor heads are provided for long distance and short distance depending on the scene.
· Stable detection is possible even at spot variable and smallest spot variation
· A reliable robot cable is used to ensure best performance even in the adverse environment, a safe laser class 1 is used
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart touch

 
Part Number
E3NC-LA9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmplifier Installation Type Operating Environment Ambient Operating Temperature
(°C)
Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Timer Response time (standard mode)
(ms)
Applicable Sensors Overview Input/Output

4,010,461 VND

1 Piece(s) 8 Day(s) or more Amplifier Separation TypeStandard / Cold Resistance-25~40371086.9Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function10-30 V DCPNPLight-ONConnector (reduced wiring)-User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay1E3NC-LH01/E3NC-LH02Includes dynamic power control (DPC)1 Output + 1 Input

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Laser Sensor (Amplifier) Detected Objects Opaque Objects Detection Method Through Beam Type
Head Shape Square shape Case Material Polycarbonate Ambient Operating Temperature(%) 35::85
Protection Structure IP65 Laser class Class 1 Shape (amplifier) Square shape