(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small sized CMOS laser sensor, "E3NC-S" sensor head and amplifier unit.
[Features]
· Small sized CMOS laser sensor that enables a stable detection of the workpiece without being affected by the color, material and surface of the workpiece
· A dynamic range that is 500,000 times which ensures a stable detection as any variation in the workpiece will not affect the detection process
· Smallest in industry (December 2012 to present).
· The CMOS laser head allows for it to be mounted in tight spaces.
· Since determination of the distance can be done, a stable detection is provided at a difference in level of 1.5 mm.
· A reliable robot cable and protective structure IP67 to ensure best performance even in the adverse environment.
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart tuning
Part Number |
---|
E3NC-SA21 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Applicable Sensors | Input/Output | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,040,000 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Standard / Cold Resistance / Background Effect | -25~40 | - | - | - | - | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 2 Output + 1 Input | - |
Loading...Tải…
Detected Objects | Opaque Objects | Case Material | Polycarbonate | Ambient Operating Temperature(%) | 35::85 |
---|---|---|---|---|---|
Shape (amplifier) | Square shape |
Please check the type/dimensions/specifications of the part E3NC-SA21 2M in the Ultra-Compact CMOS Laser Sensor [E3NC-S] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E3NC-SA21 2M trong chuỗi Ultra-Compact CMOS Laser Sensor [E3NC-S].
Part Number |
---|
E3NC-SA0 |
E3NC-SA51 2M |
E3NC-SA7 |
E3NC-SA9 |
E3NC-SH100 2M |
E3NC-SH250 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Laser class | Applicable Sensors | Input/Output | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,293,283 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | - | Amplifier only | - | - | Standard / Cold Resistance | 0~40 | - | - | - | - | Power Tuning Function / Response time setting / Threshold Automatic Correction | Supplied from the connector through the Sensor Communications Unit | Output from two sensors is split to PLC via the network | Connector (for sensor communication unit) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | Class 1 | E3NC-SH100/E3NC-SH250 | - | - | ||
4,298,760 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | -25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Pre-wired | 2 | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 2 Output + 1 Input | - | ||
4,012,651 VND | 1 Piece(s) | 21 Day(s) or more | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | -25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Connector (reduced wiring) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 1 Output + 1 Input | - | ||
3,819,113 VND | 1 Piece(s) | 94 Day(s) or more | [Laser Sensor] Laser Sensor (Amplifier) | [Transparent] Through Beam Type | - | - | - | [Square] Square shape | Amplifier Separation Type | - | - | Background Effect / Cold Resistance / Standard | -25~40 | - | - | - | - | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Connector (reduced wiring) | - | User can select from timer function disabled / OFF-delay / ON-delay / one-shot / ON-OFF delay | - | 10 | - | E3NC-SH100/E3NC-SH250 | 1 Output + 1 Input | - | ||
8,457,693 VND | 1 Piece(s) | 6 Day(s) or more | [Lens for Sensor] Sensor head | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Separation Type | ~100 | Distance Settable Model | Cold Resistance / Standard | -10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | Pre-wired connector | 2 | - | φ0.5 | - | Class 1 | - | - | 100 | ||
8,457,693 VND | 1 Piece(s) | 6 Day(s) or more | [Lens for Sensor] Sensor head | Retro reflective | Emitting and Receiving Integrated Single Use | Small Spots | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Separation Type | ~300 | Distance Settable Model | Cold Resistance / Standard | -10~50 | IP67 | 28.8 | 13 | 41 | - | - | - | Pre-wired connector | 2 | - | φ1 | - | Class 1 | - | - | 250 |