(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CMOS Laser Sensor With Built-in Amplifier [ZX0] (Part Number)

CMOS Laser Sensor With Built-in Amplifier [ZX0]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,718,708VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stable detection is enabled for any workpiece.

[Features]
· The difference in level of 0.1 mm can be perfectly detected. The safe detection of any workpiece can be achieved with the simple and low priced photoelectric sensor.
· It supports the change in color and material of the workpiece. The CMOS image sensor is installed in laser photoelectric sensor.
· It includes 4 types of variations in detection depending on the distance without any installation constraints.
· Compact size with built-in amplifier
· Easy settings by using the smart tuning button. Without any malfunction in detecting the background.

 
Part Number
ZX0-LD600A61 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Detected Objects Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Standard Detected Subject
(Ø)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Accessories (dedicated reflective plate, etc.) Laser class Shape (amplifier) Overview Material (detection head) Mounting Method Detection Distance details
(mm)

13,422,458 VND

1 Piece(s) 6 Day(s) or more [Laser Sensor] Laser SensorOpaque Objects / Microscopic ObjectRetro reflectiveEmitting and Receiving Integrated Single UseLaser[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Built-in Type~100015[Retroreflective] Retro-ReflectiveStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5535~85IP6750.127.266Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function10-30 V DCNPNPre-wired2OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer⌀ 0.5650Digital display indicator lightsClass 2Square shape-Polybutylene TerephthalateMounting bracket (E39-L181) used600±400

Loading...Tải…

  1. 1