(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A stable detection is enabled for any workpiece.
[Features]
· The difference in level of 0.1 mm can be perfectly detected. The safe detection of any workpiece can be achieved with the simple and low priced photoelectric sensor.
· It supports the change in color and material of the workpiece. The CMOS image sensor is installed in laser photoelectric sensor.
· It includes 4 types of variations in detection depending on the distance without any installation constraints.
· Compact size with built-in amplifier
· Easy settings by using the smart tuning button. Without any malfunction in detecting the background.
Part Number |
---|
ZX0-LD100A61 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Overview | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,419,175 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor | Opaque Objects / Microscopic Object | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | Diffused reflective shape | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Threshold Automatic Correction / External Input / Response time setting / Power Tuning Function | 10-30 V DC | NPN | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZX0-LD100A61 2M in the CMOS Laser Sensor With Built-in Amplifier [ZX0] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZX0-LD100A61 2M trong chuỗi CMOS Laser Sensor With Built-in Amplifier [ZX0].
Part Number |
---|
ZX0-LD100A61 5M |
ZX0-LD100A66 0.5M |
ZX0-LD100A81 2M |
ZX0-LD100A81 5M |
ZX0-LD100A86 0.5M |
ZX0-LD300A61 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Detected Objects | Detection Method | Light Axis Arrangement Type | Beam Shape | Light Source | Head Shape | Amplifier Installation Type | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Reflection type detection method | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Head maximum size width (mm) | Head maximum size height (mm) | Head maximum size, depth (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Timer | Spot Dia. (mm) | Response time (standard mode) (ms) | Accessories (dedicated reflective plate, etc.) | Laser class | Shape (amplifier) | Overview | Material (detection head) | Mounting Method | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,866,288 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Pre-wired | 5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
14,266,703 VND | 1 Piece(s) | 94 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Pre-wired connector | 0.5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
12,779,887 VND | 1 Piece(s) | 94 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
13,866,288 VND | 1 Piece(s) | 65 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Pre-wired | 5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
14,703,956 VND | 1 Piece(s) | 6 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~200 | 0.7 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 47 | 24.1 | 52.5 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | PNP | Pre-wired connector | 0.5 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.33 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L180) used | 100±35 | ||
13,422,458 VND | 1 Piece(s) | 21 Day(s) or more | [Laser Sensor] Laser Sensor | Microscopic Object / Opaque Objects | Retro reflective | Emitting and Receiving Integrated Single Use | Laser | [Red] Visible Light Semiconductor Laser | [Square] Square shape | Amplifier Built-in Type | ~500 | 3 | [Retroreflective] Retro-Reflective | Low Hysteresis / Background Effect / Cold Resistance / Standard | -10~55 | 35~85 | IP67 | 50.1 | 27.2 | 66 | Power Tuning Function / Response time setting / External Input / Threshold Automatic Correction | 10-30 V DC | NPN | Pre-wired | 2 | OFF-delay timer / ON-delay timer / one-shot timer / ON-OFF-delay timer | ⌀ 0.52 | 50 | Digital display indicator lights | Class 2 | Square shape | - | Polybutylene Terephthalate | Mounting bracket (E39-L181) used | 300±150 |