(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.
[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster
Part Number |
---|
TSW75-BM12XP1.75X25L-BBK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
481,786 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 92 | With Double Stopper (Rotation + Turning) | 100 | [M12] M12XP1.75 | 75 | 59 | 72 | Bitter Black | Bitter Black |
Loading...Tải…
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 80.01~140.00 | Wheel Material | Urethane Elastomer |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SWCH | Allowable Load | Medium Load |
Body Material | Nylon |
Please check the type/dimensions/specifications of the part TSW75-BM12XP1.75X25L-BBK in the T/TSW Type Two-Wheeled Casters (Bolt Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSW75-BM12XP1.75X25L-BBK trong chuỗi T/TSW Type Two-Wheeled Casters (Bolt Type).
Part Number |
---|
T100-BM12XP1.75-GY |
T100-BM16XP2.0-BBK |
T100-BM16XP2.0-GY |
T75-BM10XP1.5X25L-BBK |
T75-BM10XP1.5X25L-GY |
TSW75-BM12XP1.75X25L-GY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Color | Color Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
582,548 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 125 | No | 120 | [M12] M12XP1.75 | 100 | 72 | 78 | Gray/Black Rim | Gray | ||
588,318 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 125 | No | 120 | M16XP2.0 | 100 | 72 | 78 | Bitter Black | Bitter Black | ||
594,550 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 125 | No | 120 | M16XP2.0 | 100 | 72 | 78 | Gray/Black Rim | Gray | ||
426,628 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 92 | No | 100 | M10XP1.5 | 75 | 59 | 58 | Bitter Black | Bitter Black | ||
442,165 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 92 | No | 100 | M10XP1.5 | 75 | 59 | 58 | Gray/Black Rim | Gray | ||
481,786 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 92 | With Double Stopper (Rotation + Turning) | 100 | [M12] M12XP1.75 | 75 | 59 | 72 | Gray/Black Rim | Gray |